Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
Catalogs: 1
152
Honsel-Group
(152)
Not found? Request catalog
Keywords: 22
152
Units
152
File types
152
Categories
152
Classifications
152
Certificates
152
Honsel-Group
Description of the Product group
(BEZ)
152
Display format
(FORM)
124
Clamping range
(KB)
152
Material sleeve / rivet body
(MAT1)
152
Head shape
(KO)
124
Clamping range from
(KB1)
124
Clamping range up to
(KB2)
124
Shaft length
(l) (SL1)
124
Head height
(k) (HK)
121
Head diameter
(dk) (DK)
121
Weight/pcs
(KGS)
123
CAPACITY
(M)
123
Customs number
(ZTN)
152
EAN
(EAN)
152
Execution
(AU)
152
Item number
(ARTNR)
152
Surface finish
(SU)
149
Bore hole diameter from
(DB1)
124
Shaft diameter
(d) (D)
124
Thread
(G)
124
eCLASS
(CL)
119
axial tensile force
(AZ)
91
eCLASS
(ECLS)
124
max. Shaft length
(l1) (SL2)
91
max. tightening
(AD)
91
Body depth
(T) Total value (ET)
28
Cylinder Diameter
(B) Total Value (EB)
28
Drilling depth
(EBT)
28
Expressing force Stainless Steel
(EAA)
28
Expressing force Stainless Steel
(EAE)
28
Expressing force steel
(EAS)
28
Gewinde hilfe
(G1)
28
Head Dm
(E) Total value (EE)
28
Insertion Phase Dm
(d2) (ED2)
28
Shaft Dm
(C) (EC)
28
Shaft length
(A) (EA)
28
Sheet hardness HRB Alu
(EBHA)
28
min. Distance edge to hole center
(EARL)
28
minute Sheet thickness of
(EKB)
28
Filter
Blind rivet nut
Here you will find the CAD models of ECLASS 11.0
Catalog filter
All delivery countries/regions
All markets
...
ECLASS 11.0
23 - Machine element, fixing, mounting
23-12 - Pin, nail, hook, rivet
23-12-04 - Rivet
23-12-04-06 - Blind rivet nut
ECLASS 11.0
...
23-12-04 - Rivet
23-12-04-06 - Blind rivet nut
Aluminium Countersunk Head closed
Blind Rivet Nut ASM-G
Aluminium Small Countersunk Head open
Blind Rivet Nut ASM-KLSK
EFM-R Stainless Steel A2 Dome Head
Blind Rivet Nut EFM-R
ESM-R Stainless Steel A2 Countersunk Head
Blind Rivet Nut ESM-R
ESM-R-KLSK Stainless Steel A2 Small Countersunk Head
Blind Rivet Nut ...
FLATSERT-R Steel Small Countersunk Head open end
Blind Rivet Nut FLATSERT-R
HEADLESS SM-R Steel No Head
Headless Blind Rivet Nut
Self Clinching Nut
Rivet Bushes V-A
Self Clinching Nut
Rivet Bushes V-A
SSM-R Steel Countersunk Head
Blind Rivet Nut SSM-R
SSM-R-KLSK Steel Small Countersunk Head
Blind Rivet Nut Knurled
SSM-R-KLSK-G Steel Small Countersunk Head closed
Blind Rivet Nut SSM-R-KLSK-G
Stainless Steel A2 Small Countersunk Head closed
Blind Rivet Nut ESM-KLSK-G
Stainless Steel A4 Small Countersunk Head open
Blind Rivet Nut ESM-KLSK A4
Stainless Steel Small Countersunk Head open
Blind Rivet Nut ESM-KLSK
Stainless Steel Small Countersunk Head open
Blind Rivet Nut UNIVERSAL-E
Steel Countersunk Head closed
Blind Rivet Nut SSM-G
Steel Small Countersunk Head
Blind Rivet Nut FLATSERT
Steel Small Countersunk Head open
Blind Rivet Nut SSM-KLSK
Steel Small Countersunk Head open
Blind Rivet Nut UNIVERSAL
UNIVERSAL-E-R Stainless Steel A2 Small Countersunk Head
Blind Rivet Nut ...
UNIVERSAL-R Steel Small Countersunk Head open end
Blind Rivet Nut UNIVERSAL-R
UNIVERSAL-R-G Steel Small Countersunk Head closed
Blind Rivet Nut UNIVERSAL-R-G