Browse
All Manufacturers
EN
Login
Register for free
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch Search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drag and drop file here,
browse
or
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
Manufacturers: 1
152
Wöhner
(152)
Not found? Request manufacturer
Keywords: 22
152
Enrichments
85
Units
152
File types
152
Categories
152
Classifications
152
Wöhner
Description
(BE)
152
Description long
(BEL)
152
Pack size
(QNT)
152
Width
(W)
130
Height
(H)
130
Depth
(D)
129
Weight
(MASS)
133
Max. power dissipation
(MAXPVDC)
136
Type number
(TYPE)
96
Rated voltage
(IEC) AC (RVIECAC)
34
Rated current
(IEC) (RCIEC)
33
Product family
(POF)
26
usable for
(FOR)
21
For busbars
(BUSB)
19
EAN
(EAN)
15
IP rating
(IPR)
14
Cross-section
(CS)
10
IP rating front
(IPRF)
10
Connection category
(CONCA)
8
Max. cross-section
(MACS)
7
Rated voltage
(IEC) DC (RVIECDC)
7
Min. cross-section
(MICS)
6
GTIN
1
Filter
...
ECLASS 11.0
27 - Electric engineering, automation, process control engineering
27-37 - Low-voltage switch technology
27-37-03 - Busbar trunking system (LV circuitry)
27-37-03-90 - Busbar trunking system (LV circuitry, unspecified)
ECLASS 11.0
...
27-37-03-90 - Busbar trunking system (LV circuitry, unspecified)
Busbar trunking system (LV circuitry, unspecified)
Here you will find the CAD models of ECLASS 11.0
Manufacturer filter
All markets
Accessories
Accessories
Basic system 800 A
Einspeisung von vorne
Basic system 800 A
Einspeisung von hinten
Busbar covers
Centre feed unit without terminal
connecting element, universal
Connection and fastening module
Connection bars for PE or N
connection cleat
Connection technology
Connector set
cover cap incl. rear touch protection cover
cover section
Covers and compartments
Covers and compartments
Covers and compartments
Covers for terminals
end cap
end cap
Compare multiple parts
Add at least 2 products with
Compare
Upload geometry
Add one more to start
Compare (0/4)