Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
Catalogs: 9
241
Bossard Catalog
(81)
SFS Group Schweiz
(64)
Fabory
(30)
Berger Tools
(14)
EMILE MAURIN - Eléments Standard Mécaniques
(12)
Elesa+Ganter
(10)
Ganter
(10)
JW Winco
(10)
Not found? Request catalog
Keywords: 32
229
Enrichments
64
Functionalities
66
Units
241
File types
241
Categories
241
Classifications
241
Standards
175
Certificates
66
Filter
Calibration ring
Here you will find the CAD models of ECLASS 11.0
Catalog filter
All delivery countries/regions
All markets
...
ECLASS 11.0
21 - Plant equipment, tool
21-17 - Dimensional Measuring Equipment / Gauge, length
21-17-01 - Standard, setting master and normal for geometrical quantities
21-17-01-04 - Calibration ring
ECLASS 11.0
...
21-17-01-04 - Calibration ring
BN 1631
Adjusting rings without set screw (DIN 705 A), zinc plated blue
BN 2852
Stellringe ohne Gewindestifte (DIN 705 A), INOX 1.4305
BN 866
Adjusting rings light range without set screw (VSM 15210), plain
BN 868
Adjusting rings without set screw (DIN 705 A), plain
DIN 705 A - FN 1544 - verzinkt blau
Adjusting rings, form A
DIN 705 A - FN 544 - blank
Adjusting rings, form A
DIN 705 A - FN 562 - blank
Adjusting rings, form A
DIN 705 A - FN 679 - rostfrei A1
Adjusting rings, form A
DIN 705A/DIN553
Sicherungsringe fuer Bohrungen
GN 723.3
Reference flange, Type A with friction ring
GN 723.3
Reference flange, Type A with friction ring
GN 723.3
Reference flange, Type A with friction ring
GN 723.3
Reference flange, Type A with friction ring
GN 723.3
Reference flange, Type B without friction ring
GN 723.3
Reference flange, Type B without friction ring
GN 723.3
Reference flange, Type B without friction ring
GN 723.3
Reference flange, Type B without friction ring
GN723.3
Reference flange, Type A with friction ring
GN723.3
Reference flange, Type B without friction ring
Modèle 17-121
Vernier moleté aluminium avec collerette - Graduation standard - Vis d...
Modèle 17-123
Vernier moleté aluminium avec collerette - 1 division - Vis de pression