Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
Catalogs: 1
120
SMC
(120)
Not found? Request catalog
Keywords: 43
120
Units
120
File types
120
Categories
120
Classifications
120
SMC
Cooling capacity
(CAPACITY)
111
Power supply
(POWER)
90
Thread on/off
(THREAD2)
84
Cooling method
(METHOD)
83
Thread type
(THREAD1)
77
High-pressure pump mounted
(OPTIONT)
45
Drain guide 1/4 female thread
(OPTIONJ)
37
Mounting
(OPTIONA)
25
With fluid fill port
(OPTIONK)
25
Option
(OPTION)
24
Without either a flow sensor or retaining clip
(OPTIONZ)
23
Applicable to DI water
(deionized water) piping (OPTIONM)
20
Option2
(OPTION2)
16
Applicable to DI water
(deionized water) piping (OPTIONDM)
14
Pressure gauge/Digital pressure switch
(OPTIONB)
14
With feet/Without rack mounting brackets
(OPTIONY)
14
A
(A)
12
B
(B)
12
C
(C)
12
D
(D)
12
Pump inventer control
(PUMP)
12
Thread on/off
(THREAD)
12
Mass
(CNSMASSEXACT)
9
Mass
(MASS)
3
XY
1
Filter
Chiller
Here you will find the CAD models of ECLASS 11.0
Catalog filter
All delivery countries/regions
All markets
...
ECLASS 11.0
36 - Machine, apparatus
36-14 - Supply device
36-14-06 - Water cooling unit
36-14-06-01 - Chiller
ECLASS 11.0
...
36-14-06 - Water cooling unit
36-14-06-01 - Chiller
HEB
Combination (Controller + Liquid tank)
HEB_C
Controller
HEB_H
Liquid tank
HEC-A
Peltier-Type Chiller/Thermo-con (Air-cooled)
HECR006L-A
Thermo-con/Rack Mount Type (Air-cooled)/Compact Type
HECR-A
Thermo-con/Rack Mount Type (Air-cooled)
HECR-W
Thermo-con/Rack Mount Type (Water-cooled)
HEC-W
Peltier-Type Chiller/Thermo-con (Water-cooled) 140 W, 320 W
HEC-W
Peltier-Type Chiller/Thermo-con (Water-cooled) 600 W, 1200 W
HED
Chemical Thermo-con
HED-C
Temperature controller
HED-H
Heat exchanger
HEF
Thermo-con/Compact Type
HRL100/200/300/400-A-40
Thermo-chiller/Air Cooling, 400 V
HRL100/200/300-A-20
Thermo-chiller/Air Cooling, 200 V
HRL100/200-W-40
Thermo-chiller/Water Cooling, 400 V
HRLE
Thermo-chiller/Compact Dual/Basic Type for Lasers
HRLF-A
Thermo-chiller / Air Cooling 400 V
HRLF-W
Thermo-chiller / Water Cooling 400 V
HRR010
Thermo-chiller/Rack Mount Type/Single-phase 100/115...
HRR010
Thermo-chiller/Rack Mount Type/Single-phase 200 to 2...
HRR012/018
Thermo-chiller/Rack Mount Type/Single-phase 100/115...
HRR012/018/024/030
Thermo-chiller/Rack Mount Type/Single-ph...
HRR050
Thermo-chiller/Rack Mount Type/3-phase 380 to 415 VAC/3-pha...
HRR050
Thermo-chiller/Rack Mount Type/Single-phase 200 to 2...
HRRF_A
Low GWP Refrigerant Chiller/Thermo-chiller/Rack Mount Type/Air...
HRRF_W
Low GWP Refrigerant Chiller/Thermo-chiller/Rack Mount Type/W...
HRS
Thermo-chiller/Standard Type
HRS040-X158/X164
Thermo-chiller/Circulating Fluid Temperature C...
HRS090
Thermo-chiller/Standard Type
HRS100/150-A-20
Thermo-chiller/Air Cooling, 200 V
HRS100/150-A-40
Thermo-chiller/Air Cooling, 400 V
HRS100/150-A-46
Thermo-chiller/Air Cooling, 460 V
HRS100/150-W-20
Thermo-chiller/Water Cooling, 200 V
HRS100/150-W-40
Thermo-chiller/Water Cooling, 400 V
HRS100/150-W-46
Thermo-chiller/Water Cooling, 460 V
HRS200-A
Thermo-chiller/Air Cooling, 460 V
HRS400-A
Thermo-chiller/Air Cooling, 460 V
HRSC-A
Thermo-chiller/Air-cooled
HRSC-W
Thermo-chiller/Water-cooled
HRSE
Thermo-chiller/Basic Type
HRSF
Low GWP refrigerant products/Thermo-chiller/Standar...
HRSF150/200
Thermo-chiller
HRSH090
Thermo-chiller/Inverter Type
HRSH100/150/200/250/300-A-20
Thermo-chiller/Air Cooling, 200 V
HRSH100/150/200/250/300-A-40
Thermo-chiller/Air Cooling, 400 V
HRSH100/150/200/250-W-20
Thermo-chiller/Water Cooling, 200 V
HRSH100/150/200/250-W-40
Thermo-chiller/Water Cooling, 400 V
HRW
Thermo-chiller, Fluorinated Fluid Type
HRW-1
Thermo-chiller, Clean/Ethylene Glycol Type
HRW-2
Thermo-chiller, Clean/Deionised Water Type
HRZC
CO2 Refrigerant Chiller/Refrigerated Thermo-chiller
HRZ-F
Thermo-chiller, EU F-Gas Regulation compliant
HRZF010
Low GWP Refrigerant Chiller/Refrigerated Thermo-chiller
INR-244-745/733/747/736
Square type, Water-cooled
INR-244-746/734/749/748
Square type, Water-cooled
INR-244-757
Square type, Air-cooled
INR-495-042/INR-495-043
Non F-Gas (CO2 Refrigerant) Thermo-chillers...