Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
Catalogs: 1
124
Festo
(124)
Not found? Request catalog
Keywords: 21
124
Functionalities
124
Units
124
File types
124
Categories
124
Classifications
124
Festo
Part number
(TNR)
124
Type
(TYP)
124
GTIN
124
Length
(L1)
54
Length
(L2)
51
Length
(L3)
51
Weight
(CNSMASSEXACT)
50
Valid until
(INFO)
42
Diameter
(D2)
37
Diameter
(D4)
35
Diameter
(D5)
35
Diameter
(D1)
34
Diameter
(D3)
24
Height
(H1)
19
Depth
(T1)
14
Thread
(D3)
11
LOD Level
(LODLEVEL)
7
Width
(B1)
5
Thread
(D1)
3
Height
(H2)
2
Height
(H3)
2
Length
(L)
2
Length
(L4)
2
Length
(L5)
2
Piston diameter
(KOL)
2
Width
(B2)
2
Width
(B3)
2
Filter
Elements for optical sensors (accessories)
Here you will find the CAD models of ECLASS 11.0
Catalog filter
All delivery countries/regions
All markets
...
ECLASS 11.0
27 - Electric engineering, automation, process control engineering
27-27 - Binary sensor technology, safety-related sensor technology
27-27-36 - Elements for optical sensors
27-27-36-92 - Elements for optical sensors (accessories)
ECLASS 11.0
...
27-27-36-92 - Elements for optical sensors (accessories)
APL
Accessories for valves
PENV-BGH
Befestigungsriegel
SAMH
mounting
SAMH-F12
Position indicator
SAMH-FB
sensor bracket
SAMH-FC
sensor bracket
SAMH-FE
mounting bracket
SAMH-FH
Mounting components
SAMH-L
mounting bracket
SAMH-MK
accessories
SAMH-N8
sensor rail
SAMH-NC5
sensor bracket
SAMH-PE
mounting clip
SAMH-PN
accessories
SAMH-PU
accessories
SAMH-SB
mounting clip
SAMH-W
wall mounting
SATC
fibre-optic cable cutter
SBAM
Mounting
SBOA
adapter kit
SBOL-C
adapter
SDA
Stop
SDE1-W
Adapter plate
SIEZ
Sensor bracket
SM
Sensor tester
SOEZ
mounting bracket
SOEZ-LL
Light guide
SOOC
Fibre-optic cable
SXE3-W
Plate