Browse
All Manufacturers
EN
Login
Register for free
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch Search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drag and drop file here,
browse
or
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
Manufacturers: 1
655
WAGO
(655)
Not found? Request manufacturer
Keywords: 63
655
Functionalities
12
Delivery countries/regions
655
Units
655
File types
655
Categories
655
Classifications
655
WAGO
Weight
(GEWICHT)
653
Item-No.
(BESTNR)
655
WAGO eShop
(INFODE)
655
WAGO eShop
(INFOEN)
655
Height
(HOEHE)
648
Level of detail
(LOD)
565
Address of additional link
(AAQ326)
523
Country of origin
(URSPRUNG)
523
GTIN
(AAO663)
523
Inflammability class of insulation material according to with UL94
(BAC140)
523
Length
(LAENGE)
523
Manufacturer name
(AAO677)
523
Product article number of manufacturer
(AAO676)
523
eCl@ss 10.0.1
(ECLASS10)
523
ecl@ss 11.0
(ECLASS11)
523
min. thickness
(BAE496)
523
Customs number
(AAD931)
522
Color
(BAA351)
521
Description
(AAU733)
521
Insulating material
(WERKSTOFF)
521
Manufacturer product description
(AAU734)
521
Manufacturer product designation
(AAW338)
521
Designed as intermediate plate
(AAB422)
515
Latchable present
(BAD581)
515
Type of end plate
(AAM355)
515
Width
(BREITE)
132
Depth
(TIEFE)
131
Filter
...
ECLASS 11.0
27 - Electric engineering, automation, process control engineering
27-14 - Electrical installation, device
27-14-11 - Terminal (not overhead line)
27-14-11-33 - End and partition plate for terminal block
ECLASS 11.0
...
27-14-11-33 - End and partition plate for terminal block
End and partition plate for terminal block
Here you will find the CAD models of ECLASS 11.0
Manufacturer filter
All markets
2000-1291
End and intermediate plate, 0.7 mm thick
2000-1391
End and intermediate plate, 0.7 mm thick
2000-1491
End and intermediate plate, 0.7 mm thick
2000-2195
End and intermediate plate, 0.7 mm thick
2000-2291
End plate, 0.7 mm thick
2000-3291
End and intermediate plate, 0.7 mm thick
2000-5391
End and intermediate plate, 1 mm thick, for 3-conductor terminal blocks
2000-5491
End and intermediate plate, 1 mm thick, for 4-conductor terminal blocks
2002-1091
End plate for fuse terminal blocks, 2 mm thick
2002-1291
End and intermediate plate, 0.8 mm thick
2002-1293
Separator plate, 2 mm thick, oversized
2002-1391
End and intermediate plate, 0.8 mm thick
2002-1393
Separator plate, 2 mm thick, oversized
2002-1491
End and intermediate plate, 0.8 mm thick
2002-1493
Separator plate, 2 mm thick, oversized
2002-1591
End plate, 1 mm thick
2002-1593
Separator plate, 1 mm thick
2002-1691
End and intermediate plate, 1 mm thick
2002-1791
End and intermediate plate, 1 mm thick
2002-1891
End and intermediate plate, 1 mm thick
Compare multiple parts
Add at least 2 products with
Compare
Upload geometry
Add one more to start
Compare (0/4)