Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
Catalogs: 2
36
Eaton BIM
(24)
Cooper Crouse-Hinds EU
(12)
Not found? Request catalog
Keywords: 7
36
Enrichments
36
Units
28
File types
36
Categories
36
Classifications
36
Filter
Ex-proof luminaire fixed mounting
Here you will find the CAD models of ECLASS 11.0
Catalog filter
All delivery countries/regions
All markets
...
ECLASS 11.0
27 - Electric engineering, automation, process control engineering
27-11 - Lighting installation, device
27-11-05 - Ex-proof luminaire
27-11-05-13 - Ex-proof luminaire fixed mounting
ECLASS 11.0
...
27-11-05-13 - Ex-proof luminaire fixed mounting
eLLK 92 LED
Ex-Leuchte mit LED-Modul Zone 1/21
PXLED 10L
Explosion proof luminaire fixed mounting
PXLED 10L
Explosion proof luminaire fixed mounting
PXLED 15L
Explosion proof luminaire fixed mounting
PXLED 15L
Explosion proof luminaire fixed mounting
PXLED 20L
Explosion proof luminaire fixed mounting
PXLED 5L
Explosion proof luminaire fixed mounting
PXLED 5L
Explosion proof luminaire fixed mounting