Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
Filter
Field bus, decentralized peripheral - function-/technology module
Here you will find the CAD models of ECLASS 11.0
Catalog filter
All delivery countries/regions
All markets
...
ECLASS 11.0
27 - Electric engineering, automation, process control engineering
27-24 - Control, Process Control System (PCS)
27-24-26 - Field bus, decentralized peripheral
27-24-26-05 - Field bus, decentralized peripheral - function-/technology module
ECLASS 11.0
...
27-24-26-05 - Field bus, decentralized peripheral - function-/technology module
1-channel speed monitoring
Drehzahlüberwachung 1-kanalig
1-channel speed monitoring
Drehzahlüberwachung 1-kanalig
6827181.prj(cat_turck)
6827191.prj
6827192.prj(cat_turck)
6827224.prj(cat_turck)
750-404
UP/DOWN COUNTER DC 24 V, 100 kHz for DIN 35 rail CAGE CLAMP®CONN...
750-424
INTRUDER ALARM MODULE DC 24 V CAGE CLAMP®CONNECTION
750-493
3-phase power measurement module 1A for DIN 35 rail
750-493/025-000
3-Phase Power Measurement, 480 VAC, 5 A
750-511
2-CHANNEL PULSE WIDTH OUTPUT MODULE 0.1 A / PULSE WIDTH ...
750-622
BINARY SPACER MODULE WITH SUPPLY MODULE for DIN 35 rail
750-630
SSI-INTERFACE 24 Bit / 125 kHz / Gray for DIN 35 rail
750-631/000-004
Incremental encoder interface, RS-422, 16 bits
750-631/000-010
Incremental encoder interface, 5 … 24 VDC
750-631/000-011
Incremental encoder interface, 5 … 24 VDC, Single Int...
750-635
DIGITAL IMPULSE INTERFACE for DIN 35 rail CAGE CLAMP®CONN...
750-637
Incremental encoder interface
750-638
2-CHANNEL UP/DOWN COUNTER DC 24 V, 500 Hz for DIN 35 rail
750-645
2-channel vibration velocity/bearing condition monitoring VIB ...
750-655
AS-INTERFACE MASTER (M3) V.2.1 for DIN 35 rail CAGE CLAMP®CONN...
750-657
4-channel IO-Link Master
750-670
STEPPER MODULE Puls-Dir 422 / 24 V / 20 mA
750-671
STEPPER MODULE 24 V / 1,5 A
750-672
STEPPER MODULE 70 V / 7.5 A 6IN, 2OUT for DIN 35 rail
750-673
Servo stepper controller 70 V / 7.5 A 6in, 2out
753-404
Up/down counter DC 24 V, 100 khz
753-424
INTRUDER ALARM MODULE DC 24 V CAGE CLAMP®S CONNECTION
753-635
Digital impulse interface
753-638
2-Channel up/down counter DC 24 V, 500 hz
753-646
KNX/EIB/TP1 module
EI-0D2-10Y-10B
Ethernet
Field bus, decentralized peripheral - function-/technology module
IO-Link converter
IO-Link Konverter
IO-Link converter
IO-Link Konverter
IO-Link converter
IO-Link Konverter
IO-Link converter
IO-Link Konverter
IO-Link converter
IO-Link Konverter
IO-Link converter
IO-Link Konverter
IO-Link converter
IO-Link Konverter
Mini displays for monitoring limit values
Mini-Displays zur Überwachung v...
Mini displays for monitoring limit values
Mini-Displays zur Überwachung v...
Switching amplifiers
Schaltverstärker
Switching amplifiers
Schaltverstärker
Switching amplifiers
Schaltverstärker
Switching amplifiers
Schaltverstärker