Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
Catalogs: 1
718
Festo
(718)
Not found? Request catalog
Keywords: 4
718
Functionalities
37
Units
718
File types
718
Categories
718
Classifications
718
Standards
37
Festo
Part number
(TNR)
718
Type
(TYP)
718
Weight
(CNSMASSEXACT)
718
GTIN
715
Height
(H)
667
Length
(L)
667
Width
(B)
667
REACH CAS-Nr.
(REACHHAZSUBS)
657
REACH SCIP-ID
(REACHSCIP)
657
REACH SVHCs > 0,1%
(REACHSVHC)
657
REACH information available
(REACH)
657
REACH last update
(DD.MM.YYYY) (REACHVALDATE)
657
Depth
(T)
582
Height
(C)
582
Length
(E)
582
Length
(F)
614
Length
(K)
582
Length
(N)
582
Thread
(G)
582
Thread
(M)
582
Tubing outside diameter
(D)
582
Width
(A)
582
Width across flats
(SW)
423
Diameter
(P)
288
Permissible bending radius
(R)
288
Height
(H1)
85
Height
(H2)
85
Length
(L1)
85
Length
(L2)
85
Thread
(D)
85
Thread
(D1)
85
Height
(H4)
47
Valid until
(INFO)
44
LOD Level
(LODLEVEL)
43
Wall thickness
(WS)
32
Level of Geometry
(LOG)
8
Filter
Globe valve (unspecified)
Here you will find the CAD models of ECLASS 11.0
Catalog filter
All delivery countries/regions
All markets
...
ECLASS 11.0
37 - Industrial piping
37-01 - Metal or plastic fitting
37-01-02 - Globe valve
37-01-02-90 - Globe valve (unspecified)
ECLASS 11.0
...
37-01-02 - Globe valve
37-01-02-90 - Globe valve (unspecified)
MN1H
Solenoid valve
MN1H-NPT
Solenoid valve
VYKA
media separated solenoid valve
VYKB
media separated solenoid valve
VYKC
media separated solenoid valve
VZWD
solenoid valve
VZWE
basic valve
VZWF
solenoid valve
VZWM
Solenoid valve
VZWP
solenoid valve