Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
Catalogs: 1
16
norelem
(16)
Not found? Request catalog
Keywords: 25
16
Units
16
File types
16
Categories
16
Classifications
16
Certificates
16
norelem
diameter
(D)
2
height
(H)
2
Length
(L)
6
Length
(L1)
4
Weight ca.
(GEW)
16
RoHS
(ROHS)
16
Customs tariff number
(ZTN)
16
EAN-Nr. norelem
(EAN)
16
End of life
(EOL)
4
Standard delivery time
(STDLZ)
16
Operating and maintenance instructions
(WARTUNG)
11
Description
(BS)
16
Order No.
(BEST)
16
Technical Information
(INFO)
7
moment of inertia
(TM)
5
Length
(L2)
2
distance
(A)
2
Column diameter
(DRMS)
1
Head-Ø
(DRM)
1
total length
(LGES)
1
Filter
Holder (measurement tool)
Here you will find the CAD models of ECLASS 11.0
Catalog filter
All delivery countries/regions
All markets
...
ECLASS 11.0
21 - Plant equipment, tool
21-17 - Dimensional Measuring Equipment / Gauge, length
21-17-06 - Measuring tool
21-17-06-11 - Holder (measurement tool)
ECLASS 11.0
...
21-17-06 - Measuring tool
21-17-06-11 - Holder (measurement tool)
31130
Dial gauge arm
31140
Dial gauge holders
31141
Dial gauge holders with fine-adjustment
33012
Dial gauge holders short version with thread
33014
Dial gauge holders long version with thread
33016
Dial gauge holders short version with smooth shaft
33018
Dial gauge holders for measuring frame
33070
Deflection dial gauge holders 90°
33072
Deflection dial gauge holders 90° probe lever with thread
33074
Deflection dial gauge holders 90° probe lever with hole
33076
Deflection dial gauge holders 180° probe lever with hole
33078
Deflection dial gauge holders 90° probe lever with thread
33080
Deflection dial gauge holders 180° probe lever with thread