Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
Filter
Optocoupler
Here you will find the CAD models of ECLASS 11.0
Catalog filter
All delivery countries/regions
All markets
...
ECLASS 11.0
27 - Electric engineering, automation, process control engineering
27-26 - Component (electronic)
27-26-15 - Opto-component
27-26-15-03 - Optocoupler
ECLASS 11.0
...
27-26-15 - Opto-component
27-26-15-03 - Optocoupler
859-702
Module optocoupleur pour tensions de commutation moyennes à co...
859-706
Module optocoupleur pour tensions de commutation moyennes à co...
859-708
Module optocoupleur pour tensions de commutation moyennes à co...
859-720
Module optocoupleur pour tensions de commutation moyennes à co...
859-720
Optocoupler terminal block negative switching
859-730
Optocoupler terminal block
859-732
Optocoupler terminal block
859-734
Optocoupler terminal block
859-737
Power optocoupler Input: 24 V DC Output: 3–30 VDC / 5 A
859-738
Power optocoupler Input: 5 V DC Output: 3–30 VDC / 5 A
859-739
Power optocoupler Input: 12 V DC Output: 3–30 VDC / 5 A
859-740
Optocoupler terminal block 3-A power optocoupler
859-744
Power optocoupler Input: DC 12 ... 48 V Output: DC 3 ... 53 V / 4 A
859-750
Optocoupler terminal block Input DC 5 V Output: DC 5 V/500 mA posi...
859-751
Optocoupler terminal block Input DC 5 V Ausgang: DC 12 V/500 mA posi...
859-752
Optocoupler terminal block for normal switching power positive switchi...
859-753
Optocoupler terminal block Input DC 5 V Ausgang: DC 24 V/100 mA posi...
859-755
Optocoupler terminal block for normal switching power positive switchi...
859-756
Optocoupler terminal block for normal switching power positive switchi...
859-758
Optocoupler terminal block for normal switching power positive switchi...
859-759
Optocoupler terminal block Input: 24 V DC Ausgang: DC 24 V/100 mA posi...
859-761
Power optocoupler Input: 24 V DC Output: 3 - 30 VDC / 3 A
859-762
Power optocoupler Input: 24 V DC Output: 3–30 VDC / 3 A
859-772
Optocoupler terminal block for normal switching power positive switchi...
859-791
Optocoupler terminal block for low switching power
859-793
Optocoupler terminal block for low switching power
859-794
Optocoupler terminal block
859-795
Optocoupler terminal block for low switching power
859-796
Optocoupler terminal block for low switching power
859-798
Optocoupler terminal block Input: 24 V DC Ausgang: DC 24 V/100 mA
859-902
Optocoupler terminal block for normal switching power