Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
Catalogs: 1
67
WAGO
(67)
Not found? Request catalog
Keywords: 33
67
Delivery countries/regions
67
Units
67
File types
67
Categories
67
Classifications
67
WAGO
Weight
(GEWICHT)
67
eCl@ss 7.1
(ECLASS71)
67
Color
(FARBE)
67
Depth
(TIEFE)
67
Height
(HOEHE)
67
Item-No.
(BESTNR)
67
WAGO eShop
(INFODE)
67
WAGO eShop
(INFOEN)
67
Width
(BREITE)
67
Cross section
(QUERSCHNITT1)
65
Cross section
(QUERSCHNITT2)
65
No. of poles
(P)
65
Pollution degree
(VERSCHMUTZGRAD)
65
Rated impulse voltage
(BEMESSSTOSSSPG)
65
Strip length
(ABISOLIERLAENGE)
65
Current intensity
(STROM)
65
Dimensions
(BOHRLOCHDURCHM)
55
Measured voltage
(SPANNUNG)
65
Number of connection points
(ANZAHLKLEMMSTEL)
55
Number of potentials
(ANZAHLPOTENTIAL)
55
Pin Spacing
(RM)
55
eCl@ss 8.1
(ECLASS81)
55
Comment
(BEMERKUNGEN)
49
Filter
Panel feed-through terminal block
Here you will find the CAD models of ECLASS 11.0
Catalog filter
All delivery countries/regions
All markets
...
ECLASS 11.0
27 - Electric engineering, automation, process control engineering
27-14 - Electrical installation, device
27-14-11 - Terminal (not overhead line)
27-14-11-34 - Panel feed-through terminal block
ECLASS 11.0
...
27-14-11-34 - Panel feed-through terminal block
226-101
Feedthrough terminal block, Conductor/solder/crimp quick disconnect ter...
226-102
Feedthrough terminal block, Conductor/wire-wrap connection, Plate thickness...
226-103
Feedthrough terminal block, Conductor/contact pin, Plate thickness: 2.5 ...
226-104
Durchführungsklemme, Leiter-/Löt-und Flachsteckanschluss, Blechdicke...
226-107
Ground conductor feedthrough terminal block, Conductor/sold...
226-108
PE-Durchführungsklemme, Leiter-/Löt-und Flachsteckansc...
226-109
Spacer, for plate thickness 1.5 mm, 6 mm wide
226-111
Feedthrough terminal block, Conductor/solder/crimp quick disconnect ter...
226-112
Feedthrough terminal block, Conductor/wire-wrap connection, Plate thickness...
226-113
Feedthrough terminal block, Conductor/contact pin, Plate thickness: 2.5 ...
226-114
Durchführungsklemme, Leiter-/Löt-und Flachsteckanschluss, Blechdicke...
226-119
Spacer, for plate thickness 2.5 mm, 6 mm wide
231-602/017-000 TO 231-612/017-000
1-CONDUCTOR-FEEDTHROUGH TERMINAL BLO...
231-602/023-000 TO 231-612/023-000
HEADER WITH FIXING FLANGE PIN SPACING 5 ...
741-102 to 741-116
FEEDTHROUGH TERMINAL STRIPS 2 SOLDER PINS /...
741-302 to 741-310
FEEDTHROUGH TERMINAL STRIPS 2 SOLDER PINS /...
741-502 to 741-508
FEEDTHROUGH TERMINAL STRIPS 2 SOLDER PINS /...
741-901
MODULAR FEEDTHROUGH TERMINAL BLOCK 2 SOLDER PINS /...
741-902
MODULAR FEEDTHROUGH TERMINAL BLOCK 2 SOLDER PINS /...
741-903
MODULAR FEEDTHROUGH TERMINAL BLOCK 2 SOLDER PINS / POLE 1 P...