Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
Catalogs: 1
13
Rittal
(13)
Not found? Request catalog
Keywords: 19
13
Functionalities
7
Delivery countries/regions
13
Units
13
File types
13
Categories
13
Classifications
13
Rittal
Model No.
(BEST)
13
Height
(H)
2
CNSECLASS60
13
CNSECLASS70
(CNSECLASS70)
13
CNSECLASS80
(CNSECLASS80)
13
CNSETIM80
13
CNSETIM90
13
Designation 1
(BEZ1)
13
Designation 2
(BEZ2)
13
PDF Catalog
(INFO)
13
Packs of
(VE)
13
UNSPSC
13
Weight
(GEW)
13
Designation 3
(BEZ3)
12
HE/U
(HE)
12
No. of locations
(AE)
7
Maximum no. of splicing cassettes
(AS)
3
Installation depth
(ET)
1
Filter
Patch panel copper (general application)
Here you will find the CAD models of ECLASS 11.0
Catalog filter
All delivery countries/regions
All markets
...
ECLASS 11.0
19 - Information, communication and media technology
19-17 - Network technology (computer communication)
19-17-01 - Network component (general application)
19-17-01-12 - Patch panel copper (general application)
ECLASS 11.0
...
19-17-01-12 - Patch panel copper (general application)
Accommodation system, 2 U
for LSA installation kit
Fibre-optic breakout box, 1 U
for 482,6 mm (19") Mounting
Fibre-optic splicing box,
for 482,6 mm (19") Mounting
Fibre-optic splicing box, with extension, depth-variable
for 482,6 mm (19") Mounting
Patch panels
for fibre-optic splicing box, lockable
Patch panels
for fiber-optic splicing, deep contempt. / Breakout box
Support unit, 3 U
for LSA-Plus strips, max. 150 paired wires