Browse
All Manufacturers
EN
Login
Register for free
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch Search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drag and drop file here,
browse
or
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
Manufacturers: 1
58
Rittal
(58)
Not found? Request manufacturer
Keywords: 11
58
Enrichments
31
Delivery countries/regions
54
Units
53
File types
53
Categories
58
Classifications
58
Rittal
Model No.
(BEST)
58
Width
(B)
58
Height
(H)
58
Depth
(T)
58
CNSECLASS70
(CNSECLASS70)
58
CNSECLASS80
(CNSECLASS80)
58
Designation 1
(BEZ1)
58
Designation 2
(BEZ2)
58
DETAIL
(DETAIL)
53
PDF Catalog
(INFO)
40
CNSECLASS60
38
Controler
(RE)
38
UNSPSC
38
rated operating voltage
(SP)
38
total capacity
(GL)
38
CNSETIM90
34
Weight
(GEW)
37
CNSETIM80
30
webseite
(INFOWWW)
18
Designation 3
(BEZ3)
5
CNSECLASS51
2
CNSETIM40
2
STATUSPIM
1
Filter
...
ECLASS 11.0
27 - Electric engineering, automation, process control engineering
27-18 - Electrical cabinet, housing, rack
27-18-07 - Electrical cabinet air conditioning
27-18-07-13 - Recooling unit (electrical cabinet)
ECLASS 11.0
...
27-18-07-13 - Recooling unit (electrical cabinet)
Recooling unit (electrical cabinet)
Here you will find the CAD models of ECLASS 11.0
Manufacturer filter
All markets
3318
TopTherm Chillers - Performance Class 1 - 1,5 kW
3319
TopTherm Chillers - Performance Class 1 - 1,5 kW
3319
Performance category 1500 W
3320
TopTherm Chillers - Performance Class 3 - 6 kW
3320
Performance category 2500 W
3334
TopTherm Chillers - Performance Class 3 - 6 kW
3334
Performance category 4000 W
3334
Performance category 6000 W
3334
Performance category 7000 W
3335
Chiller TopTherm - Performance Class 20 - 40 kW
3335
Chiller TopTherm - Performance Class 8 - 16 kW
3335
Performance Class 8 - 20 kW
3336
Performance Class: 08 - 48 kW
3360
TopTherm Chillers - Performance Class: 1 - 2,5 kW
Chillers
for IT cooling
Chillers
for IT cooling
Compare multiple parts
Add at least 2 products with
Compare
Upload geometry
Add one more to start
Compare (0/4)