Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
Catalogs: 1
20
Festo
(20)
Not found? Request catalog
Keywords: 6
20
Functionalities
11
Units
20
File types
20
Categories
20
Classifications
20
Festo
Part number
(TNR)
20
Type
(TYP)
20
X- axis stroke
(XHUB)
13
Y- axis stroke
(YHUB)
13
Length
(L1)
12
Length
(L2)
12
Weight
(CNSMASSEXACT)
12
Valid until
(INFO)
10
Length
(L5)
9
Length
(L6)
9
Length
(L7)
9
Width
(B6)
9
Displacement encoder attachment position
(ANB)
8
GTIN
8
Height
(H2)
8
Length
(L3)
8
Length
(L4)
8
Width
(B3)
8
Width
(B4)
8
Width
(B5)
8
x Extended position
(XHUBST)
8
Documentation language
(DOK)
7
Height
(H4)
7
Diameter
(D1)
6
Diameter
(D2)
6
Height
(H5)
6
Height
(H6)
6
Height
(H7)
6
Size
(BAU)
6
y Extended position
(YHUBST)
6
Connection technology on the left, field device side
(ANS)
5
Guide
(FUEH)
5
Drive system
(ANT)
4
Extended position
(HUBST)
4
Line length
(LEI)
7
Motor attachment position
(ANMO)
4
Mounting position of proximity switch
(MON)
4
Particle protection
(PAR)
4
REACH CAS-Nr.
(REACHHAZSUBS)
4
REACH SCIP-ID
(REACHSCIP)
4
REACH SVHCs > 0,1%
(REACHSVHC)
4
REACH last update
(DD.MM.YYYY) (REACHVALDATE)
4
Working space
(ARB)
4
Working space switch on/off
(ARBS)
4
Y-axis working space
(HUBY)
3
Z-axis working space
(HUBZ)
3
y Extended position
(YHUBST1)
2
z Extended position
(ZHUBST1)
2
z Extended position
(ZHUBST2)
2
Filter
Robot (unspecified)
Here you will find the CAD models of ECLASS 11.0
Catalog filter
All delivery countries/regions
All markets
...
ECLASS 11.0
27 - Electric engineering, automation, process control engineering
27-38 - Robotics, Assembly
27-38-01 - Robots
27-38-01-90 - Robot (unspecified)
ECLASS 11.0
...
27-38-01 - Robots
27-38-01-90 - Robot (unspecified)
EXCH (m)
Planar surface gantry, Modular system
EXCL
3-D gantry
EXCL (m)
3-D gantry, Modular system
EXCM
Planar surface gantry
EXCM (m)
Planar surface gantry, Modular system
EXCT (m)
linear gantry, Modular system
EXPT
parallel kinematic system