Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
Catalogs: 1
3
norelem
(3)
Not found? Request catalog
Keywords: 6
3
Units
3
File types
3
Categories
3
Classifications
3
Certificates
3
norelem
width
(B)
3
height
(H)
3
Weight ca.
(GEW)
3
RoHS
(ROHS)
3
Customs tariff number
(ZTN)
3
EAN-Nr. norelem
(EAN)
3
End of life
(EOL)
3
Standard delivery time
(STDLZ)
3
Operating and maintenance instructions
(WARTUNG)
3
Description
(BS)
3
Order No.
(BEST)
3
height
(H1)
3
height
(H2)
3
width
(B1)
3
width
(B2)
3
width
(B3)
3
width
(B4)
3
Filter
Seal, sealing material (packing material)
Here you will find the CAD models of ECLASS 11.0 from the areas of
Seal, sealing material (plastic)
Catalog filter
All delivery countries/regions
All markets
...
ECLASS 11.0
20 - Packing material
20-38 - Seal, sealing material (packing material)
ECLASS 11.0
20 - Packing material
20-38 - Seal, sealing material (packing material)
Seal, sealing material (plastic)
Seal, sealing material (metal)
Seal, sealing material (paper)
Seal, sealing material (cardboard/paperboard)
Seal, sealing material (rubber)
Seal, sealing material (packing material, other)