2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
Catalogs: 1
21
Not found? Request catalog
Keywords: 2
21
Units
21
File types
21
Classifications
21
NBK (Nabeya Bi-tech Kaisha)
Catalog Number (CN)
21
Length (F)
21
Length L (L)
21
Stock bores D1xD2 (D1D2)
21
Thread (M)
21
WT
21
Width (G)
21
Width A (A)
21
Width W (W)
21
casing height (E)
21
Filter