Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
Catalogs: 1
550
VOSS
(550)
Not found? Request catalog
Keywords: 33
550
Units
550
File types
550
Categories
550
Classifications
550
Standards
112
VOSS
Order no.
(BZ)
550
Tube OD d1
(REIHE1)
404
Order Designation
(VK)
550
Length l1, approximate
(L1)
550
Lenght l2
(L2)
533
Pressure
(PB)
533
Width across flats SW1
(SW1)
524
Width across flats SW4
(SW4)
524
Width across flats for union nut
(SW3)
507
Thread d2
(GEWD2)
404
Thread length i
(I)
404
Torque -10%
(AM)
404
d1 x s
(RHR1)
404
Tube OD d1
(REIHE)
137
d1 x s
(RHR)
103
Diameter
(D2)
26
Tube OD d1
(D1)
26
Diameter
(D3)
17
Diameter
(D5)
17
Elbow
(A)
17
Gewindetiefe i1
(I1)
17
Thread
(GEWD1)
17
d4
(D4)
17
Diameter
(D)
9
Length
(L)
9
Length l3
(L3)
9
TYP
9
Filter
Switching non return valve (hydraulics)
Here you will find the CAD models of ECLASS 11.0
Catalog filter
All delivery countries/regions
All markets
...
ECLASS 11.0
51 - Fluid power
51-44 - Switching valve (hydraulics)
51-44-04 - Switching check valve (hydraulics)
51-44-04-01 - Switching non return valve (hydraulics)
ECLASS 11.0
...
51-44-04-01 - Switching non return valve (hydraulics)
Assembly kits for internal valve parts
Assembly kit: tappet, spring, bushing
Non-return valve attachment cartridge
Direction of flow B-A
Non-return valve, both sides with inch thread
Both threads: Whitworth tub...
Non-return valve, both sides with tube connection
Tube connection according to DI...
Non-return valve, both sides with UNF inside thread
Both threads: UN/UNF (ISO 1...
Non-return valve, direction of flow from threaded studs
Thread: Whitworth tub...
Non-return valve, direction of flow from threaded studs
Thread: metric fine thread, cyli...
Non-return valve, direction of flow from threaded studs
Thread: Whitworth tube...
Non-return valve, direction of flow from threaded studs, fine thread, cylindrical