Browse
All Manufacturers
EN
Login
Register for free
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch Search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drag and drop file here,
browse
or
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
Manufacturers: 4
1038
MÄDLER
(963)
MICHAUD CHAILLY - Direct Transmission
(40)
Rossi
(28)
norelem
(7)
Not found? Request manufacturer
Keywords: 65
998
Delivery countries/regions
988
Units
1038
File types
1038
Categories
1038
Classifications
1038
Certificates
1010
Filter
...
ECLASS 11.0
23 - Machine element, fixing, mounting
23-32 - Gear unit for industrial applications
23-32-01 - Timing belt, v-belt gear (industrial applications)
23-32-01-04 - Worm gear units
ECLASS 11.0
...
23-32-01-04 - Worm gear units
Worm gear units
Here you will find the CAD models of ECLASS 11.0
Manufacturer filter
All markets
22700
Worm drives
MAE-ABTR-FL-HMD/I
Output-side flanges for Worm Geared Motors HMD/I
MAE-ABTR-FL-HMD/II-ECKIG
Output-side Flanges for Worm Geared Motors HMD/II, square
MAE-ABTR-FL-HMD/II-RUND
Output-side Flanges for Worm Geared Motors HMD/II, Round
MAE-ABTRIEBSW-BEIDS-H/I
Push-In Type Output Shafts, Double Sided, fo...
MAE-ABTRIEBSW-BEIDS-HMD/I-HMD/II
Push-In Output Shafts for Worm...
MAE-ABTRIEBSW-EINS-H/I
Push-In Type Output Shafts, Single Sided, for ...
MAE-ABTRIEBSW-EINS-HMD/I-HMD/II
Push-In Output Shafts for Worm...
MAE-DM-STÜTZE-HMD/I
Torque Arms for Worm Geared Motors HMD/I
MAE-DM-STÜTZE-HMD/II
Torque Arms for Worm Geared Motors HMD/II
MAE-FUSS-BEF-HMD/I
Foot Mountings for Worm Geared Motors HMD/I
MAE-GETR-G/II-A
Worm Gear Units G/II, Version A, Centre distance 31 mm
MAE-GETR-G/II-B
Worm Gear Units G/II, Version B, Centre distance 33 mm
MAE-GETR-H/I
Worm Gear Units H/I
MAE-GETR-KES-15
Worm Gear Unit KES 15, center distance 15 mm
MAE-GETR-KES-20
Worm Gear Unit KES 20, center distance 20 mm
MAE-GETR-KES-30
Worm Gear Unit KES 30, center distance 30 mm
MAE-GETR-MOTOR-HMD/I
HMD/I worm geared motors
MAE-GETR-MOTOR-HMD/II
Worm Geared Motors HMD/II
MAE-GETR-MOTOR-MEG-180W
Worm Geared Motors MEG with One-Stage Wor...
Compare multiple parts
Add at least 2 products with
Compare
Upload geometry
Add one more to start
Compare (0/4)