Browse
All Manufacturers
EN
Login
Register for free
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch Search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drag and drop file here,
browse
or
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
Manufacturers: 1
58
FIBRO
(58)
Not found? Request manufacturer
Keywords: 33
58
Functionalities
14
Units
54
File types
54
Categories
58
Classifications
58
FIBRO
Weight
(GEW)
21
Customs tariff number
(ZTC)
58
Catalog page
(DOC)
58
Order No
(BC)
58
Width across flats
(SW)
26
External diameter
(D)
20
Length
(L)
18
Pressed length
(LMIN)
15
Guide diameter
(D1)
14
Length
(L1)
14
Gradation
(P)
12
LMAX
12
Nennweite
(DN)
12
SWE
12
Thickness
(H)
12
Mounting diameter
(D3)
11
Thickness
(C)
10
Stichmass Befestigung
(B)
9
Adjustable stroke
(HE)
8
Cooling
(CJ)
8
Head radius ISO
(R)
8
Kernloch Gew.
(MK)
7
Kernlochtiefe
(MKT)
7
Nominal force
(FN)
7
Thread
(M)
7
Thread depth
(MT)
7
Rated stroke
(NH)
6
Colour
(FARBE)
4
connection thread
(M)
4
External dimension
(A)
3
Stroke
(HUB)
3
Male thread
(AG)
2
Teilkreis GDF
(TK)
2
Head height
(K)
1
Head height ISO
(T)
1
Male thread
(GA)
1
Thermostatic relay
(TR)
1
Filter
...
ECLASS 9.1
21 - Manufacturing facility, workshop equipment, tool
21-13 - Standardized tool parts (tool, die and mold making)
21-13-06 - Spring element (standardized tool parts, tool and die)
21-13-06-08 - Gas spring, controllable (standardized tool parts, tool and die)
ECLASS 9.1
...
21-13-06-08 - Gas spring, controllable (standardized tool parts, tool and die)
Gas spring, controllable (standardized tool parts, tool and die)
Here you will find the CAD models of ECLASS 9.1
Manufacturer filter
All markets
2480.00.25.01.10.
Connecting hose DN10 with 24° cone, straight/straight
2480.00.25.02.10.
Connecting hose DN10 with 24° cone, straight/90°
2480.00.25.03.10.
Connecting hose DN10 with 24° cone, 90°/90°
2480.00.25.04.10.
Connecting hose DN10 with 24° cone, straight/45°
2480.00.25.05.10.
Connecting hose DN10 with 24° cone, 45°/45°
2480.00.25.06.10.
Connecting hose DN10 with 24° cone, 45°/90°
2480.00.26.21.10
Screw connection 45°-24° conus, DN10, adjustable
2480.00.26.22.10
Screw connection 90°-24° conus, DN10, adjustable
2480.00.26.23.10
Screw connection L-24° conus, DN10, adjustable
2480.00.26.24.10
Screw connection T-24° conus, DN10, adjustable
2480.00.26.25.10
Adapter GE-24° conus, hose - hose, DN10
2480.00.26.26.10
Adapter 90°-24° conus, hose - hose, DN10
2480.00.26.27.10
Adapter T-24° conus, hose - hose, DN10
2480.00.26.28.10
Adapter K-24° conus, hose - hose, DN10
2480.00.26.xx.10
Screw connection GE-24° conus, DN10
2489.00.20.1.15
Gas cooler
2489.00.20.15
Gas cooler
2489.00.45.01.01
Mounting for pressure sensor
2489.00.45.01.025
Electronic pressure sensor PN
2489.00.50.
Cooling unit for controllable gas springs
Compare multiple parts
Add at least 2 products with
Compare
Upload geometry
Add one more to start
Compare (0/4)