Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
Catalogs: 2
546
FIBRO
(282)
LIDECO
(264)
Not found? Request catalog
Keywords: 59
546
Units
541
File types
541
Categories
546
Classifications
546
Filter
Slide element (standardized tool parts, tool and die, unspecified)
Here you will find the CAD models of ECLASS 11.0
Catalog filter
All delivery countries/regions
All markets
...
ECLASS 11.0
21 - Plant equipment, tool
21-13 - Standardized tool parts (tool, die and mold making)
21-13-09 - Slide element (standardized tool parts, tool and die)
21-13-09-90 - Slide element (standardized tool parts, tool and die, unspecified)
ECLASS 11.0
...
21-13-09-90 - Slide element (standardized tool parts, tool and die, unspecified)
2018.00.10.00.02.1
Quick- release coupling, male section
2018.00.10.00.02.1
Quick- release coupling, male section
2018.00.10.00.02.2
Quick- release coupling, female section
2018.00.10.00.02.2
Quick- release coupling, female section
2018.00.20.
Face wrench with adjustable head for two-hole nuts
2018.00.20.
Face wrench with adjustable head for two-hole nuts
2018.00.25.00.01.
Anti-scuff hose
2018.00.25.00.01.
Anti-scuff hose
2018.00.25.01.
Hose with conical seals, union nut and O-ring (straight/straig...
2018.00.25.01.
Hose with conical seals, union nut and O-ring (straight/straig...
2018.00.26.02.
Quick- release coupling, screw-in adapter (SK)
2018.00.26.02.
Quick- release coupling, screw-in adapter (SK)
2018.00.26.03.
Screw connection - G, straight
2018.00.26.03.
Screw connection - G, straight
2018.00.26.21.
45° swivel coupling, complete
2018.00.26.21.
45° swivel coupling, complete
2018.00.26.22.
90° swivel coupling, complete
2018.00.26.22.
90° swivel coupling, complete
2018.00.26.23.
L swivel coupling, complete
2018.00.26.23.
L swivel coupling, complete
2018.00.26.24.
T swivel coupling, complete
2018.00.26.24.
T swivel coupling, complete
2018.00.26.25.
Adapter straight, hose – hose
2018.00.26.25.
Adapter straight, hose – hose
2018.00.26.26.
90° adapter, hose – hose
2018.00.26.26.
90° adapter, hose – hose
2018.00.26.27.
T-adapter, hose – hose
2018.00.26.27.
T-adapter, hose – hose
2018.00.26.28.
K-adapter, hose – hose
2018.00.26.28.
K-adapter, hose – hose
2018.00.30
Oil filling unit
2018.00.30
Oil filling unit
2018.00.60.
Sensor mounting kit for Compact Cam 2018.11.
2018.00.60.
Sensor mounting kit for Compact Cam 2018.11.
2018.11.01500.
Compact Cam 15 kN
2018.11.01500.
Compact Cam 15 kN
2018.11.01500.xxx.1
Compact Cam 15 kN with gas monitoring Connection
2018.11.01500.xxx.1
Compact Cam 15 kN with gas monitoring Connection
2018.11.04000.
Compact Cam 40 kN
2018.11.04000.
Compact Cam 40 kN
2018.11.04000.xxx.1
Compact Cam 40 kN with gas monitoring Connection
2018.11.04000.xxx.1
Compact Cam 40 kN with gas monitoring Connection
2018.11.06000.
Compact Cam 60 kN
2018.11.06000.
Compact Cam 60 kN
2018.11.06000.xxx.1
Compact Cam 60 kN with gas monitoring Connection
2018.11.06000.xxx.1
Compact Cam 60 kN with gas monitoring Connection
2018.11.09000.
Compact Cam 90 kN
2018.11.09000.
Compact Cam 90 kN
2018.11.09000.xxx.1
Compact Cam 90 kN with gas monitoring Connection
2018.11.09000.xxx.1
Compact Cam 90 kN with gas monitoring Connection
2018.11.15000.
Compact Cam 150 kN
2018.11.15000.
Compact Cam 150 kN
2018.11.15000.xxx.1
Compact Cam 150 kN with gas monitoring Connection
2018.11.15000.xxx.1
Compact Cam 150 kN with gas monitoring Connection
2018.12.01.04000.049
Top mounting for flange cam 2018.12.
2018.12.01.04000.049
Top mounting for flange cam 2018.12.
2018.12.04000.
Flange cam 40 kN
2018.12.04000.
Flange cam 40 kN
2018.12.04000.xxx.1
Flange cam 40 kN with gas monitoring connection
2018.12.04000.xxx.1
Flange cam 40 kN with gas monitoring connection
2018.20.01500.
Power unit 15 kN
2018.20.01500.
Power unit 15 kN
2018.20.04000.
Power unit 40 kN
2018.20.04000.
Power unit 40 kN
2018.20.06000.
Power unit 60 kN
2018.20.06000.
Power unit 60 kN
2018.20.09000.
Power unit 90 kN
2018.20.09000.
Power unit 90 kN
2018.20.15000.
Power unit 150 kN
2018.20.15000.
Power unit 150 kN
2018.25.01500.
Power unit 15 kN with separate accumulator
2018.25.01500.
Power unit 15 kN with separate accumulator
2018.25.04000.
Power unit 40 kN with separate accumulator
2018.25.04000.
Power unit 40 kN with separate accumulator
2018.25.06000.
Power unit 60 kN with separate accumulator
2018.25.06000.
Power unit 60 kN with separate accumulator
2018.25.09000.
Power unit 90 kN with separate accumulator
2018.25.09000.
Power unit 90 kN with separate accumulator
2018.25.15000.
Power unit 150 kN with separate accumulator
2018.25.15000.
Power unit 150 kN with separate accumulator
2018.27.01.
Safety module
2018.27.01.
Safety module
2018.30.01500.
Force cylinder 15 kN
2018.30.01500.
Force cylinder 15 kN
2018.30.04000.
Force Cylinder 40 kN
2018.30.04000.
Force Cylinder 40 kN
2018.30.06000.
Force cylinder 60 kN
2018.30.06000.
Force cylinder 60 kN
2018.30.09000.
Force cylinder 90 kN
2018.30.09000.
Force cylinder 90 kN
2018.30.15000.
Force cylinder 150 kN
2018.30.15000.
Force cylinder 150 kN
2018.40.01500.
Force cylinder 15 kN with mounting flange
2018.40.01500.
Force cylinder 15 kN with mounting flange
2018.40.04000.
Force cylinder 40 kN with mounting flange
2018.40.04000.
Force cylinder 40 kN with mounting flange
2018.40.06000.
Force cylinder 60 kN with mounting flange
2018.40.06000.
Force cylinder 60 kN with mounting flange
2018.40.09000.
Force cylinder 90 kN with mounting flange
2018.40.09000.
Force cylinder 90 kN with mounting flange
2018.45.01500.
Force cylinder 15 kN with base plate
2018.45.01500.
Force cylinder 15 kN with base plate
2018.45.04000.
Force cylinder 40 kN with base plate
2018.45.04000.
Force cylinder 40 kN with base plate
2018.45.06000.
Force cylinder 60 kN with base plate
2018.45.06000.
Force cylinder 60 kN with base plate
2018.45.09000.
Force cylinder 90 kN with base plate
2018.45.09000.
Force cylinder 90 kN with base plate
2018.45.15000.
Force cylinder 150 kN with base plate
2018.45.15000.
Force cylinder 150 kN with base plate
2018.50.01500.
Force cylinder 15 kN with mounting flange
2018.50.01500.
Force cylinder 15 kN with mounting flange
2018.50.04000.
Force cylinder 40 kN with mounting flange
2018.50.04000.
Force cylinder 40 kN with mounting flange
2018.50.06000.
Force cylinder 60 kN with mounting flange
2018.50.06000.
Force cylinder 60 kN with mounting flange
2018.50.09000.
Force cylinder 90 kN with mounting flange
2018.50.09000.
Force cylinder 90 kN with mounting flange
2018.50.15000.
Force cylinder 150 kN with mounting flange
2018.50.15000.
Force cylinder 150 kN with mounting flange
2018.60.01500.
Force cylinder 15 kN with mounting flange
2018.60.01500.
Force cylinder 15 kN with mounting flange
2018.60.04000.
Force cylinder 40 kN with mounting flange
2018.60.04000.
Force cylinder 40 kN with mounting flange
2018.60.09000.
Force cylinder 90 kN with mounting flange
2018.60.09000.
Force cylinder 90 kN with mounting flange
2018.60.15000.
Force cylinder 150 kN with mounting flange
2018.60.15000.
Force cylinder 150 kN with mounting flange
2018.80.15000
Electric hydraulic pump
2018.80.15000
Electric hydraulic pump
2480.00.50.15.001
Drehmomentschlüssel für Ventil, für GDF neue Generation
2480.045.
Foot clamp
2480.045.
Foot clamp
2480.055.
Clamping flange, round
2480.055.
Clamping flange, round
2480.057.
Clamping flange, square
2480.057.
Clamping flange, square