Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
Catalogs: 12
4158
igus
(1218)
MÄDLER
(642)
Elesa+Ganter
(478)
Ganter
(478)
JW Winco
(478)
norelem
(385)
Berger Tools
(152)
Bornemann Gewindetechnik
(123)
Not found? Request catalog
Keywords: 100
4158
Enrichments
55
Functionalities
3405
Delivery countries/regions
134
Units
4158
File types
4158
Categories
4158
Classifications
4158
Standards
202
Certificates
2787
Filter
Acme screw drive (unspecified)
Here you will find the CAD models of ECLASS 11.0
Catalog filter
All delivery countries/regions
All markets
...
ECLASS 11.0
23 - Machine element, fixing, mounting
23-30 - Linear motion
23-30-07 - Acme screw drive
23-30-07-90 - Acme screw drive (unspecified)
ECLASS 11.0
...
23-30-07 - Acme screw drive
23-30-07-90 - Acme screw drive (unspecified)
22004
Trapezoidal thread nuts, round, double-start, right-hand thread
24000
Trapezoidal thread spindles single-start, RH or LH thread
24001
Trapezoidal thread spindles, double-start, right-hand thread
24003
Trapezoidal thread nuts, round single-start, RH or LH thread
24005
Trapezoidal thread flange nuts single-start, RH or LH thread
24007
Trapezoidal thread nuts, hexagon, single-start, right or left-hand thread
A180FLM
Lead screw nuts
A180FRM
Lead screw nuts
A180SLM
Lead screw nuts
A180SRM
Lead screw nuts
DIN103-EBF-FLM-1GG-GG25
Ready-to-Install Flange Nuts with Metric ISO-Trapezoidal Thr...
DIN103-EBF-FLM-1GG-RG7
Ready-to-Install Flange Nuts with Metric ISO-Trapezoidal Thr...
DIN103-EBF-FLM-2GG-GG25
Ready-to-Install Flange Nuts with Metric ISO-Trapezoidal Thr...
DIN103-EBF-FLM-2GG-RG7
Ready-to-Install Flange Nuts with Metric ISO-Trapezoidal Thr...
DIN103-EFM-FLM-1GG-RG7
Ready-to-Install Flange Nuts EFM with Metric ISO-Trapezoidal Thr...
DIN103-EFM-FLM-2GG-RG7
Ready-to-Install Flange Nuts EFM with Metric ISO-Trapezoidal Thr...
DIN103-FLM-1GG-RG7-GG
Round Flange Nuts with Metric ISO-Trapezoidal Thread DIN 10...
DIN103-FLM-2GG-RG7
Round Flange Nuts with Metric ISO-Trapezoidal Thread DIN 10...
DIN103-RDM-1GG-C35-RF-RG7-PA6.6
Round Nuts with Metric ISO-Trapezoidal Thr...
DIN103-RDM-2GG-C35-RG7-PA6.6
Round Nuts with Metric ISO-Trapezoidal Thr...
DIN103-SKM-1GG-RH-ST/RF
Hexagonal Nuts with Metric ISO-Trapezoidal Thread DIN 10...
DIN103-TR-1GG-C15
Metric ISO-Trapezoidal-Threaded Spindles DIN 1...
DIN103-TR-1GG-RF
Metric ISO-Trapezoidal-Threaded Spindles DIN 1...
DIN103-TR-2GG-C15-RF
Metric ISO-Trapezoidal-Thread Spindles DIN 103, Steel ...
DST-RFLM
Lead screw nuts
DST-RFRM
Lead screw nuts
DST-W300FLM
Lead screw nuts
DST-W300FRM
Lead screw nuts
GN 103
Trapezoidal Lead Screws, Steel / Stainless Steel, Single- or Multi-Start
GN 103
Trapezoidal Lead Screws, Steel / Stainless Steel, Single- or Multi-Start
GN 103
Trapezoidal Lead Screws, Steel / Stainless Steel, Single- or Multi-Start
GN 103.1
Trapezoidal Lead Nuts, Plastic, Single-Start, with Flange
GN 103.1
Trapezoidal Lead Nuts, Plastic, Single-Start, with Flange
GN 103.1
Trapezoidal Lead Nuts, Plastic, Single-Start, with Flange
GN 103.1
Trapezoidal Lead Nuts, Gunmetal, Single- or Multi-Start, with Flange
GN 103.1
Trapezoidal Lead Nuts, Gunmetal, Single- or Multi-Start, with Flange
GN 103.1
Trapezoidal Lead Nuts, Gunmetal, Single- or Multi-Start, with Flange
GN 103.2
Trapezoidal Lead Nuts, Steel / Stainless Steel, Single-Start, with Hex
GN 103.2
Trapezoidal Lead Nuts, Steel / Stainless Steel, Single-Start, with Hex
GN 103.2
Trapezoidal Lead Nuts, Steel / Stainless Steel, Single-Start, with Hex
GN 103.3
Trapezoidal Lead Nuts, Stainless Steel, Single-Start, Cylindrical
GN 103.3
Trapezoidal Lead Nuts, Stainless Steel, Single-Start, Cylindrical
GN 103.3
Trapezoidal Lead Nuts, Stainless Steel, Single-Start, Cylindrical
GN 103.3
Trapezoidal Lead Nuts, Plastic, Single-Start, Cylindrical
GN 103.3
Trapezoidal Lead Nuts, Plastic, Single-Start, Cylindrical
GN 103.3
Trapezoidal Lead Nuts, Plastic, Single-Start, Cylindrical
GN 103.3
Trapezoidal Lead Nuts, Gunmetal, Single-Start, Cylindrical
GN 103.3
Trapezoidal Lead Nuts, Gunmetal, Single-Start, Cylindrical
GN 103.3
Trapezoidal Lead Nuts, Gunmetal, Single-Start, Cylindrical
GN 103.3
Trapezoidal Lead Nuts, Steel, Multi-Start, Cylindrical
GN 103.3
Trapezoidal Lead Nuts, Steel, Multi-Start, Cylindrical
GN 103.3
Trapezoidal Lead Nuts, Steel, Multi-Start, Cylindrical
GN 491
Double tube linear actuators , single slider, Type L1 Left hand thread, sh...
GN 491
Double tube linear actuators , single slider, Type L1 Left hand thread, sh...
GN 491
Double tube linear actuators , single slider, Type L1 Left hand thread, sh...
GN 491
Double tube linear actuators , single slider, Type L2 Left hand thread, sh...
GN 491
Double tube linear actuators , single slider, Type L2 Left hand thread, sh...
GN 491
Double tube linear actuators , single slider, Type L2 Left hand thread, sh...
GN 491
Double tube linear actuators , single slider, Type R1 Right hand thread, sh...
GN 491
Double tube linear actuators , single slider, Type R1 Right hand thread, sh...
GN 491
Double tube linear actuators , single slider, Type R1 Right hand thread, sh...
GN 491
Double tube linear actuators , single slider, Type R2 Right hand thread, sh...
GN 491
Double tube linear actuators , single slider, Type R2 Right hand thread, sh...
GN 491
Double tube linear actuators , single slider, Type R2 Right hand thread, sh...
GN 492
Double tube linear actuators, double slider, Type L1 Left hand thread, sh...
GN 492
Double tube linear actuators, double slider, Type L1 Left hand thread, sh...
GN 492
Double tube linear actuators, double slider, Type L1 Left hand thread, sh...
GN 492
Double tube linear actuators, double slider, Type L2 Left hand thread, sh...
GN 492
Double tube linear actuators, double slider, Type L2 Left hand thread, sh...
GN 492
Double tube linear actuators, double slider, Type L2 Left hand thread, sh...
GN 492
Double tube linear actuators, double slider, Type R1 Right hand thread, sh...
GN 492
Double tube linear actuators, double slider, Type R1 Right hand thread, sh...
GN 492
Double tube linear actuators, double slider, Type R1 Right hand thread, sh...
GN 492
Double tube linear actuators, double slider, Type R2 Right hand thread, sh...
GN 492
Double tube linear actuators, double slider, Type R2 Right hand thread, sh...
GN 492
Double tube linear actuators, double slider, Type R2 Right hand thread, sh...
GN 891.2
Torque Supports, Plastic, for Configurable Profile Linear Actuators, Type...
GN 891.2
Torque Supports, Plastic, for Configurable Profile Linear Actuators, Type...
GN 891.2
Torque Supports, Plastic, for Configurable Profile Linear Actuators, Type...
GN491
Double tube linear actuators , single slider, Type L1 Left hand thread, sh...
GN491
Double tube linear actuators , single slider, Type L2 Left hand thread, sh...
GN491
Double tube linear actuators , single slider, Type R1 Right hand thread, sh...
GN491
Double tube linear actuators , single slider, Type R2 Right hand thread, sh...
GN492
Double tube linear actuators, double slider, Type L1 Left hand thread, sh...
GN492
Double tube linear actuators, double slider, Type L2 Left hand thread, sh...
GN492
Double tube linear actuators, double slider, Type R1 Right hand thread, sh...
GN492
Double tube linear actuators, double slider, Type R2 Right hand thread, sh...
J350FLM
Trapezoidal lead screw nuts with flange
J350FRI-01
Flanche-inch thread nuts
J350FRM
Trapezoidal lead screw nuts with flange
J350SLM
Lead screw nuts
J350SRM
Lead screw nuts
JFLM-AB
Anti-Backlash-Gewindemuttern, aus iglidur® J, Linksgewindeiglidur® J – bester ...
JFLM-JFRM
Lead screw nuts
JFRM-AB
Anti-Backlash-Gewindemuttern, aus iglidur® J, Rechtsgewindeiglidur® J – beste...
JFRM-JFLM-SG
High helix lead screw nuts with flange, made from iglidur® J
JFRM-TR-P
Two-start drylin® lead screw nuts with flange, made from iglidur® J, ...
JFRM-ZB
Zero backlash lead screw nuts
JSLM-AB
Anti-Backlash-Gewindemuttern, aus iglidur® J, Linksgewindeiglidur® J – bester ...
JSRM-AB
Anti-Backlash-Gewindemuttern, aus iglidur® J, Rechtsgewindeiglidur® J – beste...
JSRM-JSLM
Lead screw nuts
JSRM-JSLM-SG
High helix lead screw nuts, cylindrical, made from iglidur® J
MAR Rotating
Screw jacks
MAR_TRANSLATING
MAR - Screw jacks
PTGSG
Single start Trapezoidal Lead Screws
PTGSG-R/L
Counter rotating lead screws
PTGSG-SG
High helix lead screws
PTGSG-Z
Trapezoidal lead screws with pin
PTGSG-ZT
Two start Trapezoidal Lead Screws
R350FRI-01
Flanche-inch thread nuts
RFLM
Trapezoidal lead screw nuts with flange
RFRM
Trapezoidal lead screw nuts with flange
Rolled Precision Trapezoidal Screw RPTS/RATS
Rolled trapezoidal thread drive TGT-RPTS/RATS
RSLM
Lead screw nuts
RSRM
Lead screw nuts
SHT-1210
Square lead screw nuts
SHT-2018
Lead screw nuts with flange
Single tube actuator – Linear unit E-II
Linear unit
SJM Rotating
Screw jacks
SJM TRANSLATING
SJM - Screw jacks
Spindle configurator
Spindle, trapezoidal thread, saw thread, DIN 10...
SWZ
Lead screw nuts
SWZ-W-104
Lead screw nuts with axial locks
SWZ-W-166
Lead screw nuts with axial locks
SWZ-W-208
Lead screw nuts with axial locks
VDSD
Double tube linear actuators, double slider, Type R1 Right hand thread, sh...
VDSE
Double tube linear actuators , single slider, Type R1 Right hand thread, sh...
VZDP
Torque Supports, Plastic, for Configurable Profile Linear Actuators, Type...
W300FRI-01
Flanche-inch thread nuts
W300FRM
Trapezoidal lead screw nuts with flange
W300SLM
Lead screw nuts
W300SRM
Lead screw nuts
WFLM
Trapezoidal Lead Screw Nuts
WFRM
Trapezoidal Lead Screw Nuts
Whirled Precision Trapezoidal Screw TGS-WPTS/WATS
whirled trapezoidal screw drive TGT-WPTS/WATS
WSLM
Trapezoidal Lead Screw Nuts
WSRM
Trapezoidal Lead Screw Nuts