2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
Catalogs: 1
810
Not found? Request catalog
Keywords: 44
810
Enrichments
474
Delivery countries/regions
810
Units
810
File types
810
Categories
810
Classifications
810
Certificates
805
Neff Gewindetriebe
Screw (SPINDEL)
437
Transmission ratio (USH)
483
Screw end (SPINDELENDE)
344
Standard delivery time (STDDTIME)
796
Customs tariff number (CNSCTN)
801
Use case (USECASE)
786
B1 (B1)
589
B3 (B3)
552
B2 (B2)
531
C2 (C2)
484
Stroke (HUB)
479
A1 (A1)
472
A2 (A2)
472
D2 (D2)
459
A3 (A3)
455
a1 (AA1)
444
a2 (AA2)
444
Shaft end (standard, side A, side B) (WELLENENDE)
441
C6 (C6)
440
D5 (D5)
440
b2 (BB2)
440
Ø D1k6 (D1)
382
Material housing (WG)
353
B4 (B4)
349
C1 (C1)
347
D8 (D8)
347
b5 (B5)
331
Mounting (BEF)
312
D3 (D3)
300
D6 (D6)
298
D4 (D4TR)
280
D9 (D9)
274
Mounting position (EINBAULAGE)
205
Article number (IDNR)
196
Overall size (BGP)
188
Weight (kg per 100 mm Stroke) (GWMH)
178
Weight (kg) - without Stroke (GWOH)
178
Screw extension VL (VL)
20
Filter