Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
Catalogs: 1
68
SMC
(68)
Not found? Request catalog
Keywords: 45
68
Functionalities
2
Units
68
File types
68
Categories
68
Classifications
68
SMC
Port size
(PORT)
40
Wiring
(WIRING)
25
Model
(MODEL)
22
Thread on/off
(THREAD)
13
CE Compliant
(CE)
12
Type
(TYPE)
11
Electrical entry
(ENTRY)
6
Piping
(PIPING)
6
GUI
(GUI)
5
Symbol
(SYMBOL)
5
Manifold pitch
(PITCH)
4
Option
(OPTION)
4
P, R Port size
(PORT2)
4
Porting specification
(PORTING)
4
Part No.
(PARTNO)
3
Size
(SIZE)
3
Stations
(STATION)
3
Symbol
(SYMBOL1)
3
A, B Port size
(ABSIZE)
2
C
(C)
2
D
(D)
2
E
(E)
2
F
(F)
2
G
(G)
2
I
(I)
2
K
(K)
2
L
(L)
2
M
(M)
2
N
(N)
2
O
(O)
2
P
(P)
2
Release button dimension
(Y)
2
S
(S)
2
Width across flats
(H)
2
t
(T)
2
Stations
(VS)
1
Filter
Subplate for valve module (pneumatics)
Here you will find the CAD models of ECLASS 13.0
Catalog filter
All delivery countries/regions
All markets
...
ECLASS 13.0
51 - Fluid power
51-04 - Valve module (pneumatics)
51-04-03 - Component for valve module (pneumatics)
51-04-03-01 - Subplate for valve module (pneumatics)
ECLASS 13.0
...
51-04-03-01 - Subplate for valve module (pneumatics)
25A-SY50M-2
Manifold Block Assembly
25A-SY70M-2
Manifold Block Assembly
AXT502-1A
Manifold Block Assembly
AXT512-1A
Manifold Block Assembly
AXT625_A
Manifold Block Assembly
JSY11M-2P
Manifold Block Assembly
JSY11M-2P
Manifold Block Assembly/Dedicated To Model Integrated with Ejector System
JSY11M-2P-3SA-3-00
Manifold Block Assembly for Pilot Air Control/Dedica...
JSY51M-102P
Manifold Block Assembly
JSY51M-2P
Manifold Block Assembly
MBS8020
Manifold Block Assembly
MBS8040
Manifold Block Assembly
P798050
Manifold Block Assembly
SS0700-1A
Manifold Block Assembly
SS070A_1A
Separable Base: Manifold Block Assembly
SSQ1000-1A
Manifold Block Assembly
SV1000-50_10
Manifold Block Assembly/Type 10
SV1000-50_16
Manifold Block Assembly/Type 16
SV2000-50_10
Manifold Block Assembly/Type 10
SV2000-50_16
Manifold Block Assembly/Type 16
SV4000-50
Manifold Block Assembly
SX3000-50
Manifold Block Assembly
SX5000-50
Manifold Block Assembly
SY30M-2
Manifold Block Assembly
SY50M-2
Manifold Block Assembly
SY70M-2
Manifold Block Assembly
SY9000-50-1A
Manifold Block Assembly
SY9000-50-2A
Manifold Block Assembly
VQ4000_SP
Sub-plate
VQ5000
Sub-plate
VS1
Solenoid valve sub-plate
VS7-1
Sub-plate
VS7-2
Sub-plate
VV5FR2-01T-M-BLOCK
Plug-in Type: with Terminal Block (Manifold Block Assembly)
VV5FR2-10-M-BLOCK
Non Plug-in Type: Grommet, Grommet Terminal, Cond...
VV5FR4-10_BLOCK
Non Plug-in Type: Grommet Terminal, DIN Terminal (Manif...
VV5FR5-10-BLOCK
Non Plug-in Type: Grommet Terminal, DIN Terminal (Manif...
VVF4000-1A
Non Plug-in Type: Grommet, DIN Terminal (Manifold Block Assembly)
VVFS3000-1A-2
Non Plug-in Type: Manifold Block Assembly
VVFS3000-1A-2
Non Plug-in Type: Grommet, DIN Terminal (Manifold Block Assembly)
VVFS3000-1A-30
Body Ported Type: Manifold Block Assembly
VVFS5000-1A
Non Plug-in Type: Grommet, DIN Terminal (Manifold Block Assembly)
VVQ1000-1A
Manifold Block Assembly
VVQ2000-1A
Manifold Block Assembly
VVQ4000-1
Manifold Block Assembly
VVQ5000-1A
Manifold Block Assembly
VVQC1000-1A
Manifold Block Assembly
VVQC2000-1A
Manifold Block Assembly
VVQC4000-1A
Manifold Block Assembly
VVQC5000-1A
Manifold Block Assembly
VZA200-S
Sub-plate for VZA200
VZA400-S
Sub-plate for VZA400