Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
Catalogs: 3
627
WAGO
(509)
Rittal
(86)
Wöhner
(32)
Not found? Request catalog
Keywords: 221
627
Enrichments
19
Functionalities
284
Delivery countries/regions
595
Units
627
File types
627
Categories
627
Classifications
627
Certificates
12
Filter
Distribution terminal block
Here you will find the CAD models of ETIM 9.0
Catalog filter
All delivery countries/regions
All markets
...
ETIM 9.0
EG000017 - Low-voltage industrial components
EC000276 - Distribution terminal block
ETIM 9.0
...
EC000276 - Distribution terminal block
2001-115
Protective warning marker, for 5 terminal blocks, with high-voltage sy...
2001-171
Insulation stop, 0.25 - 0.5 mm², 5 pieces/strip
2002-115
Protective warning marker with high voltage symbol,black fo...
2002-171
Insulation stop 0.25 - 0.5 mm² 5 pieces / strip
2002-172
Insulation stop 0.75 - 1 mm² 5 pieces / strip
2002-191
Cap plug for wire insertion and actuating opening
2004-115
Protective warning marker with high voltage symbol,black fo...
2004-171
Insulation stop 0.25 - 0.5 mm² 5 pieces / strip
2004-172
Insulation stop 0.75 - 1 mm² 5 pieces / strip
2006-115
Protective warning marker, for 5 terminal blocks, with high-voltage sy...
2007-8899
LOCK OUT FOR DISCONNECT LINK
2010-100
Finger-proof cover serves as touchproof protection for unused clampi...
2016-100
FINGER GUARD COVER serves as touchproof protection for unused clampi...
2016-115
Protective warning marker with high voltage symbol,black fo...
2020-100
Carrier with 6 coding pins, for coding of female plugs, for carrier terminal blocks
2022-100
Carrier with 6 coding pins, for coding of female plugs
2022-141
Locking lever
2022-151
Locking lever
2060-901
Board-to-board link for SMD terminal blocks with
2060-902
Board-to-board link for SMD terminal blocks with
2060-903
Board-to-board link for SMD terminal blocks with
2061-901
Board-to-Board Link Pin spacing 6 mm 1-pole Length 30 mm
2061-901/034-000
Board-to-Board Link Pin spacing 6 mm 1-pole Length 34 mm
2061-902
Board-to-Board Link Pin spacing 6 mm 2-pole Length 30 mm
2061-902/034-000
Board-to-Board Link Pin spacing 6 mm 2-pole Length 34 mm
2061-903
Board-to-Board Link Pin spacing 6 mm 3-pole Length 30 mm
2061-903/034-000
Board-to-Board Link Pin spacing 6 mm 3-pole Length 34 mm
2061-904
Board-to-Board Link Pin spacing 6 mm 4-pole Length 30 mm
2061-904/034-000
Board-to-Board Link Pin spacing 6 mm 4-pole Length 34 mm
2065-131
Board-to-Board Link, Pin spacing 6.5 mm, Length: 15.6 mm
2065-133
Board-to-Board Link, Pin spacing 6.5 mm, Length: 17.6 mm
209-106
Mounting carrier, for isolated mounting on DIN 35 rails
209-109
Edge guards, for DIN 35 rail (7.5 mm high)
209-120
Mounting foot, can be snapped on terminal blocks with snap-in mounti...
209-123
Mounting foot with screw, can be screwed on terminal blocks with fixing flan...
209-137
Mounting foot, can be snapped on terminal blocks with snap-in mounti...
209-188
Mounting foot, can be assembled on terminal blocks with fixing flange
2092-1601
Gripping plate 3- to 4-pole suitable for 5 mm pin spacing
222-500
Mounting carrier, 222 Series, for DIN-35 rail mounting/screw mounting
222-505
Strain relief plate, for mounting carrier, 221 or 222 Series, can be s...
222-510
Angled DIN-rail adapter, in combination with mounting carrier, 221-50...
231-129
CODING KEY FOR SNAP IN
231-130
CODING KEY FOR SNAP IN
231-668
LOCKOUT CAPS FOE COVERING UNUSED CLAMPING UNITS
232-602
Strain relief housing
232-603
Strain relief housing
232-604
Strain relief housing
232-605
Strain relief housing
232-606
Strain relief housing
232-608
Strain relief housing
232-610
Strain relief housing
232-632
Strain relief housing
232-635
Strain relief housing
232-646
Strain relief housing
232-662
Strain relief housing
232-663
Strain relief housing
235-316
SPACER FOR DOUBLING THE PIN SPACING
235-701
SPACER FOR DOUBLING THE PIN SPACING
235-702
STAND OFF FOR INCREASING AIR END CREEPAGE DISTANCE
243-112
Fixing carrier for 4push-wire connectors
243-131
SOLDER PIN FOR PCBS UP TO 2 MM / 0.079 IN THICK
249-107
B-type spacer module, modular, e.g., for bridging commoned ter...
249-148
B-type spacer module, modular, e.g., for bridging commoned ter...
255-801
SPACER FOR DOUBLING THE PIN SPACING 5/5.08 MM / 0.195/0.198 IN...
255-811
SPACER FOR DOUBLING THE PIN SPACING 7.5/7.62 MM THICK
255-821
SPACER FOR DOUBLING THE PIN SPACING 10/10.16 MM
257-801
SPACER FOR DOUBLING THE PIN SPACING 5/5.08 MM / 0.195/0.198 IN...
257-811
SPACER FOR DOUBLING THE PIN SPACING 7.5/7.62 MM THICK
257-821
SPACER FOR DOUBLING THE PIN SPACING 10/10.16 MM
260-102 to 260-112
2-conductor terminal strip, without push-buttons, with fi...
260-152 to 260-162
2-conductor terminal strip, without push-buttons, with s...
260-202 to 260-212
4-conductor terminal strip, without push-buttons, with fi...
260-252 to 260-262
4-conductor terminal strip, without push-buttons, with s...
260-301 to 260-306
2-conductor terminal block, without push-buttons, with fi...
260-307
2-conductor terminal block, without push-buttons, with fixing flange, 1-...
260-311 to 260-316
2-conductor terminal block, without push-buttons, with s...
260-317
2-conductor terminal block, without push-buttons, with snap-in mounti...
260-321 to 260-326
Space-saving, 2-conductor end terminal block, without push-b...
260-327
2-conductor end terminal block, without push-buttons, without protruding sna...
260-331 to 260-336
4-conductor terminal block, without push-buttons, with fi...
260-337
4-conductor terminal block, without push-buttons, with fixing flange, 1-...
260-341 to 260-346
4-conductor terminal block, without push-buttons, with s...
260-347
4-conductor terminal block, without push-buttons, with snap-in mounti...
260-351 to 260-356
Space-saving, 4-conductor end terminal block, without push-b...
260-357
4-conductor end terminal block, without push-buttons, without protruding sna...
261-252 to 261-262
4-conductor terminal strip, without push-buttons, with s...
261-252/332-000 to 261-262/332-000
4-conductor terminal strip, on one side with p...
261-252/342-000 to 261-262/342-000
4-conductor terminal strip, on both sides with...
261-301 to 261-306
2-conductor terminal block, without push-buttons, with fi...
261-301/331-000 to 261-306/331-000
2-conductor terminal block, on one side wit...
261-301/341-000 to 261-306/341-000
2-conductor terminal block, on both sides ...
261-307
2-conductor terminal block, without push-buttons, with fixing flange, 1-...
261-307/331-000
2-conductor terminal block, on one side with push-button, w...
261-307/341-000
2-conductor terminal block, on both sides with push-butt...
261-311 to 261-316
2-conductor terminal block, without push-buttons, with s...
261-311/331-000 to 261-316/331-000
2-conductor terminal block, on one side wit...
261-311/341-000 to 261-316/341-000
2-conductor terminal block, on both sides ...
261-317
2-conductor terminal block, without push-buttons, with snap-in mounti...
261-317/331-000
2-conductor terminal block, on one side with push-button, w...
261-317/341-000
2-conductor terminal block, on both sides with push-butt...
261-321 to 261-326
Space-saving, 2-conductor end terminal block, without push-b...
261-321/331-000 to 261-326/331-000
Space-saving, 2-conductor end terminal block, ...
261-321/341-000 to 261-326/341-000
Space-saving, 2-conductor end terminal block, ...
261-327
Space-saving, 2-conductor end terminal block, without push-buttons, witho...
261-327/331-000
Space-saving, 2-conductor end terminal block, on one side wit...
261-327/341-000
Space-saving, 2-conductor end terminal block, on both sides ...
261-331 to 261-336
4-conductor terminal block, without push-buttons, with fi...
261-331/332-000 to 261-336/332-000
4-conductor terminal block, on one side wit...
261-331/342-000 to 261-336/342-000
4-conductor terminal block, on both sides ...
261-337
4-conductor terminal block, without push-buttons, with fixing flange, 1-...
261-337/332-000
4-conductor terminal block, on one side with push-buttons, ...
261-337/342-000
4-conductor terminal block, on both sides with push-butt...
261-341 to 261-346
4-conductor terminal block, without push-buttons, with s...
261-341/332-000 to 261-346/332-000
4-conductor terminal block, on one side wit...
261-341/342-000 to 261-346/342-000
4-conductor terminal block, on both sides ...
261-347
4-conductor terminal block, without push-buttons, with snap-in mounti...
261-347/332-000
4-conductor terminal block, on one side with push-buttons, ...
261-347/342-000
4-conductor terminal block, on both sides with push-butt...
261-351 to 261-356
Space-saving, 4-conductor end terminal block, without push-b...
261-351/332-000 to 261-356/332-000
Space-saving, 4-conductor end terminal block, ...
261-351/342-000 to 261-356/342-000
Space-saving, 4-conductor end terminal block, ...
261-357
Space-saving, 4-conductor end terminal block, without push-buttons, witho...
261-357/332-000
Space-saving, 4-conductor end terminal block, on one side wit...
261-357/342-000
Space-saving, 4-conductor end terminal block, on both sides ...
262-130
2-conductor terminal block, without push-buttons, suitable for Ex e II applic...
262-180
2-conductor terminal block, without push-buttons, suitable for Ex e II applic...
262-230
4-conductor terminal block, without push-buttons, suitable for Ex e II applic...
262-280
4-conductor terminal block, without push-buttons, suitable for Ex e II applic...
262-301 to 262-306
2-conductor terminal block, without push-buttons, with fi...
262-307
2-conductor terminal block, without push-buttons, with fixing flange, 1-...
262-311 to 262-316
2-conductor terminal block, without push-buttons, with s...
262-317
2-conductor terminal block, without push-buttons, with snap-in mounti...
262-331 to 262-336
4-conductor terminal block, without push-buttons, with fi...
262-337
4-conductor terminal block, without push-buttons, with fixing flange, 1-...
262-341 to 262-346
4-conductor terminal block, without push-buttons, with s...
262-347
4-conductor terminal block, without push-buttons, with snap-in mounti...
264-102 to 264-112
2-conductor terminal strip, without push-buttons, with fi...
264-131
2-conductor center terminal block, without push-buttons, suitable for Ex ...
264-132 to 264-142
2-conductor terminal strip, without push-buttons, suitabl...
264-180
2-conductor terminal block, without push-buttons, suitable for Ex e II applic...
264-202 to 264-212
4-conductor terminal strip, without push-buttons, with fi...
264-231
4-conductor center terminal block, without push-buttons, suitable for Ex ...
264-232 to 264-242
4-conductor terminal strip, without push-buttons, suitabl...
264-280
4-conductor terminal block, without push-buttons, suitable for Ex e II applic...
264-311 to 264-316
2-conductor terminal block, without push-buttons, with s...
264-317
2-conductor terminal block, without push-buttons, with snap-in mounti...
264-321 to 264-326
2-conductor center terminal block, without push-buttons, ...
264-327
2-conductor center terminal block, without push-buttons, 1-pole, 2.5 mm...
264-341 to 264-346
4-conductor terminal block, without push-buttons, with s...
264-347
4-conductor terminal block, without push-buttons, with snap-in mounti...
264-351 to 264-356
4-conductor center terminal block, without push-buttons, ...
264-357
4-conductor center terminal block, without push-buttons, 1-pole, 2.5 mm...
264-701
2-conductor miniature through terminal block
264-711
2-conductor miniature through terminal block
264-721
4-conductor miniature through terminal block
264-727
4-conductor miniature ground terminal block
264-731
4-conductor miniature through terminal block
264-737
4-conductor Mini rail-mount terminal block, 2.5 mm², center marking, for DI...
273-150
FIXING CARRIER
279-415
Protective warning marker, 5-pole
280-405
Protective warning marker, for 5 terminal blocks, with high-voltage sy...
280-415
Protective warning marker, for 5 terminal blocks, with high-voltage sy...
280-470
Insulation stop, 0.08 - 0.2 mm² "s" (0.14 mm² "f-st"), 5 pieces/strip
280-471
Insulation stop, 0.25 - 0.5 mm², 5 pieces/strip
280-472
Insulation stop, 0.75 - 1 mm², 5 pieces/strip
281-415
Protective warning marker, for 5 terminal blocks, with high-voltage sy...
281-470
Insulation stop, 0.08 - 0.2 mm² "s" (0.14 mm² "f-st"), 5 pieces/strip
281-471
Insulation stop, 0.25 - 0.5 mm², 5 pieces/strip
281-472
Insulation stop, 0.75 - 1.5 mm², 5 pieces/strip
282-369
Collective carrier for jumpers
282-370
Lock-out, for disconnect link
282-372
Coupling device, mechanically locks multiple links, 2-way
282-373
Coupling device, mechanically locks multiple links, 3-way
282-374
Coupling device, mechanically locks multiple links, 4-way
282-384
Lock-out, for disconnect link
282-881
Locking cover, mechanically locks multiple links, 1-pole
282-882
Locking cover, mechanically locks multiple links, 2-pole
282-883
Locking cover, mechanically locks multiple links, 3-pole
282-884
Locking cover, mechanically locks multiple links, 4-pole
283-400
Finger guard, touchproof cover protects unused conductor entries
283-405
Protective warning marker, for 5 terminal blocks, with high-voltage sy...
283-415
Protective warning marker, for 5 terminal blocks, with high-voltage sy...
284-400
Finger guard, touchproof cover protects unused conductor entries
284-415
Protective warning marker, for 5 terminal blocks, with high-voltage sy...
285-169
Finger guard, touchproof cover protects unused conductor entries and jum...
285-170
Protective warning marker, 5-pole, with high-voltage symbol, black
285-401
Finger guard, touchproof cover protects unused conductor entries, for 35 ...
285-407
Power tap, for 95 mm² high-current tbs
285-427
Power tap, for 35 mm² high-current tbs, Module width 8 mm
285-440
Protective warning marker, 5-pole, with high-voltage symbol, black
285-441
Finger guard, touchproof cover protects unused conductor entries and jum...
285-447
Power tap, for 50 mm² high-current tbs, Module width 16 mm
294-363
STRAIN RELIEF PLATE FOR SHEATHED LINES
294-383
STRAIN RELIEF PLATE FOR WIRES
709-153
Cover, Type 1, suitable for cover carrier, type 1, 1 m long
709-154
Cover, Type 2, suitable for cover carrier, type 2, 1 m long
709-167
Cover carrier, Type 1, incl. fixing/retaining screws and knurled nut, sui...
709-168
Cover carrier, Type 2, incl. fixing/retaining screws and knurled nut, sui...
709-311
B-type test plug module, modular, suitable for all WAGO 282 Seri...
709-322
Strain relief plate, 2-pole, for 8 mm wide terminal blocks
709-324
Strain relief plate, 4-pole, for 8 mm wide terminal blocks
709-326
Strain relief plate, 6-pole, for 8 mm wide terminal blocks
709-332
Strain relief plate, 2-pole, for 10 mm wide terminal blocks
709-334
Strain relief plate, 4-pole, for 10 mm wide terminal blocks
709-336
Strain relief plate, 6-pole, for 10 mm wide terminal blocks
711-121
Connecting adapter for coil wire 0.2 to 1.9 mm Ø 2-pole
713-126
Strain relief plate
713-127
Strain relief plate
713-128
Strain relief plate
713-129
Strain relief plate
713-130
Strain relief plate
733-127
STRAIN RELIEF PLATE FOR SERIES 733 2 TO 6 POLES PIN SPACING 2.5 M...
733-128
STRAIN RELIEF PLATE 12,5 mm WIDTH
733-130
Operating tool for socket and plug connectors with CAGE CLAMP® conne...
734-126
STRAIN RELIEF PLATE 35 mm WIDTH
734-127
STRAIN RELIEF PLATE 6 mm WIDTH
734-128
STRAIN RELIEF PLATE 12,5 mm WIDTH
734-129
STRAIN RELIEF PLATE 25 MM / 0.975 IN WIDE
734-130
CODING KEY TO BE SNAPPED ABOVE TOP LEVEL
734-326
STRAIN RELIEF PLATE 35 mm WIDTH
734-327
STRAIN RELIEF PLATE 6 mm WIDTH
734-328
STRAIN RELIEF PLATE 12,5 mm WIDTH
734-329
STRAIN RELIEF PLATE 25 MM / 0.975 IN WIDE
734-400
Coding key to be snapped above bottom level
734-602
SNAP-ON TYPE RELIEF HOUSING SUITABLE FOR PIN SPACING 3....
734-603
SNAP-ON TYPE RELIEF HOUSING SUITABLE FOR PIN SPACING 3....
734-604
SNAP-ON TYPE RELIEF HOUSING SUITABLE FOR PIN SPACING 3....
734-605
SNAP-ON TYPE RELIEF HOUSING SUITABLE FOR PIN SPACING 3....
734-606
SNAP-ON TYPE RELIEF HOUSING SUITABLE FOR PIN SPACING 3....
734-607
SNAP-ON TYPE RELIEF HOUSING SUITABLE FOR PIN SPACING 3....
734-608
SNAP-ON TYPE RELIEF HOUSING SUITABLE FOR PIN SPACING 3....
734-609
SNAP-ON TYPE RELIEF HOUSING SUITABLE FOR PIN SPACING 3....
734-610
SNAP-ON TYPE RELIEF HOUSING SUITABLE FOR PIN SPACING 3....
734-612
SNAP-ON TYPE RELIEF HOUSING SUITABLE FOR PIN SPACING 3....
734-632
SNAP-ON TYPE RELIEF HOUSING SUITABLE FOR PIN SPACING 3....
734-633
Snap-on type strain relief housing suitable for 3.81 mm pin spacing 3-pole
734-636
SNAP-ON TYPE RELIEF HOUSING SUITABLE FOR PIN SPACING 3....
734-640
SNAP-ON TYPE RELIEF HOUSING SUITABLE FOR PIN SPACING 3....
734-644
Strain relief housing, for female and male connectors, 2 parts, Pin spaci...
734-671
ISULATION STOP 0.08 - 0.2 mm² (0.14 mm² 'f') 8 PIECES / STRIP
769-1605
Strain relief housing
769-1607
Strain relief housing
769-1608
Strain relief housing
769-1612
Strain relief housing
769-1615
Strain relief housing
769-410
Strain relief plate
769-411
Strain relief plate
769-412
Strain relief plate
769-413
Strain relief plate
769-414
Strain relief plate
769-428
Locking lever
769-430
Locking lever
769-435
Coding pin, for coding of female plugs, for carrier terminal blocks / male connectors
773-331
FIXING CARRIER
773-332
FIXING CARRIER
777-303
Cover for n-busbar 1000 mm / 3' 3 in long
777-305
Busbar carrier, with end stop function and detachable separator plate...
789-124
Transparent cover
790-100
Isolated mounting carrier, for busbar with screw M4 x 8 mm
790-110
Carrier with grounding foot, parallel to carrier rail, 15 mm long, Cu 10 mm x 3 ...
790-112
Carrier with grounding foot, parallel to carrier rail, 25 mm long, Cu 10 mm x 3 ...
790-113
Carrier with grounding foot, 90° to carrier rail, 45 mm long, Cu 10 mm x 3 ...
790-114
Carrier with grounding foot, parallel to carrier rail, 45 mm long, Cu 10 mm x 3 ...
790-115
Carrier with 2 grounding feet, parallel to carrier rail, 125 mm long, Cu 10 mm...
790-144
Stand off, for carrier rail, suitalble for M5 size screw, with special perforat...
8/10-pole connector, with support, 250 V
812-140
INSULATED BUSBAR CARRIER
812-141
GROUND (EARTH) BUSBAR CARRIER WITH CONTACT TO DI...
826-155
Locking cover in exchange 1 pole
826-156
Locking cover in exchange 2 pole
826-157
Locking cover in exchange 3 pole
832-500
Coding key carrier
834-137
MOUNTING CARRIER for DIN 35 rail
885-506
Empty housing, M6
885-508
Empty housing, M8
885-510
Empty housing, M10
885-566
Cover, 1 m long
Base tray
RiLine60
Baying bracket
VX25 Power
Baying bracket for busbars E-Cu
Busbar gland
Shielding
Busbar support
Connection Plate
for Flat-PLS
Connection set
for Flat-PLS
Cover section
Contact hazard protection/short-circuit protection
Covers and compartments
Covers for terminals
Divider panel
Shielding
End caps
End caps
End covers
VX25 Power
Filler piece
for connection set
Insert strips
for OM adaptor/support
PE/PEN-baying bracket E-Cu
VX25 Power
single cover for terminals
Support frame
for OM adaptor/support
Support frame support
for OM adaptors
UL terminal cap 32974