2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
Keywords: 138
296
Enrichments
289
Units
296
File types
297
Categories
5
Classifications
5
AGRO
Designation (BZ)
290
E-No. (ENO)
265
Individual net weight (CNSMASSEXACT)
277
EAN-Code (CNSEAN)
291
Info text (INFOTEXT)
291
Filter
AGRO CAD Catalog <div class="flex max-w-full flex-col flex-grow">
<div class="min-h-[20px] text-message flex w-full flex-col items-end gap-2 break-words [.text-message+&amp;]:mt-5 overflow-x-auto whitespace-pre-wrap" dir="auto" data-message-author-role="assistant" data-message-id="1099f8d9-b2ca-47d0-b4d9-f55cf218fd0d">
<div class="flex w-full flex-col gap-1 empty:hidden first:pt-[3px]">
<div class="markdown prose w-full break-words dark:prose-invert dark">
<p data-start="34" data-end="274">AGRO offers innovative solutions for <strong data-start="133" data-end="161">cavity wall installation</strong>, <strong data-start="163" data-end="183">sound insulation</strong>, <strong data-start="185" data-end="204">fire protection</strong>, and more. Download free CAD models of their products on 3Dfindit.</p>
</div>
</div>
</div>
</div>

AGRO CAD Catalog

AGRO offers innovative solutions for cavity wall installation, sound insulation, fire protection, and more. Download free CAD models of their products on 3Dfindit.

EN
Catalog filter
All delivery countries/regions
All markets

AGRO Installation Solutions – Now Available as CAD Models

AGRO is a leading manufacturer of installation solutions, specializing in cavity wall installation, sound insulation, configurable housings, fire protection, flush-mounting installation, installation housings, installation in concrete constructions, and on-wall installation. Their products ensure maximum safety and efficiency in construction and electrical installations.

Now available on 3Dfindit, you can download detailed CAD models of AGRO’s housings, fire protection systems, and installation solutions. These models help engineers and designers integrate AGRO components seamlessly into their projects.

Explore over 6,500 catalogs on 3Dfindit, including AGRO’s high-quality installation solutions, available for free download to support your designs.

Branches:
Switzerland
Hunzenschwil CH-5502
AGRO AG
Korbackerweg 7
CHHunzenschwil
+41(0)62 889 47 47
+41(0)62 889 47 50