2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
Keywords: 10
440
Units
439
File types
440
Certificates
37
AMTEK
pitch (PITCH)
423
PITCH (PITCH)
16
Filter
AMTEK CAD Catalog <p data-start="114" data-end="332">AMTEK specializes in high-quality <strong data-start="149" data-end="170">header connectors</strong>, <strong data-start="172" data-end="193">socket connectors</strong>, and <strong data-start="199" data-end="218">terminal blocks</strong> for a variety of electronic applications. Download accurate CAD models of these products for free on 3Dfindit.</p>

AMTEK CAD Catalog

AMTEK specializes in high-quality header connectors, socket connectors, and terminal blocks for a variety of electronic applications. Download accurate CAD models of these products for free on 3Dfindit.

EN
Catalog filter
All delivery countries/regions
All markets

Electronic Connectors by AMTEK – Available as CAD Models

AMTEK is a leading manufacturer of precision-engineered header connectors, socket connectors, and terminal blocks, providing reliable solutions for a wide range of electronic applications. These components are ideal for use in industries such as consumer electronics, automotive, telecommunications, and industrial equipment.

Now available on 3Dfindit, engineers and designers can download detailed CAD models of AMTEK’s header connectors, socket connectors, and terminal blocks. These high-quality models support seamless integration into your designs, enhancing the accuracy and efficiency of your project development.

With over 6,500 catalogs available on 3Dfindit, explore AMTEK’s comprehensive range of electronic connectors and terminal blocks, all available for free download to help you meet your engineering and design needs.

Branches:
Taiwan
New Taipei City
Amtek Technology Co., Ltd.
No.3, Ln. 33, Rixin St., Tucheng Dist., New Taipei City 236, Taiwan (R.O.C.)
TWNew Taipei City
02-2260-6878
02-2260-8030