2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
Keywords: 46
2220
Enrichments
104
Units
2219
File types
2220
Standards
17
Anamet Europe
Min. Internal Diameter (ID)
2219
Length (A)
1979
Weight (CNSMASSEXACT)
1727
Filter
Anamet Europe CAD Catalog <p data-start="122" data-end="434">Anamet Europe offers high-quality <strong data-start="157" data-end="185">Sealtite conduit systems</strong>, <strong data-start="187" data-end="217">Multitite conduit fittings</strong>, <strong data-start="219" data-end="248">Multiflex conduit systems</strong>, <strong data-start="250" data-end="274">IEC conduit fittings</strong>, <strong data-start="276" data-end="296">IEC cable glands</strong>, and <strong data-start="302" data-end="318">Hyprojackets</strong> for industrial and commercial applications. Download accurate CAD models of these products for free on 3Dfindit.</p>

Anamet Europe CAD Catalog

Anamet Europe offers high-quality Sealtite conduit systems, Multitite conduit fittings, Multiflex conduit systems, IEC conduit fittings, IEC cable glands, and Hyprojackets for industrial and commercial applications. Download accurate CAD models of these products for free on 3Dfindit.

EN
Catalog filter
All delivery countries/regions
All markets

Conduit Systems and Fittings by Anamet Europe – Available as CAD Models

Anamet Europe is a leading manufacturer of reliable Sealtite conduit systems, Multitite conduit fittings, Multiflex conduit systems, IEC conduit fittings, IEC cable glands, and Hyprojackets. These products are designed to meet the needs of various industries, including manufacturing, construction, and energy.

Available now on 3Dfindit, engineers and designers can download high-quality CAD models of Anamet Europe’s conduit systems and fittings to seamlessly integrate them into their projects. These detailed models ensure smooth project development and improved accuracy in design.

With over 6,500 catalogs on 3Dfindit, explore Anamet Europe’s extensive range of conduit systems, fittings, and cable glands, all available for free download to support your engineering and design needs.

Branches:
Great Britain
Anamet Europe BV
Sales representative UK.
+44 7586 529442