2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
Keywords: 40
742
Enrichments
741
Units
742
File types
743
Standards
3
Filter
ANCOTECH CAD Catalog <p data-start="117" data-end="420">ANCOTECH specializes in high-quality <strong data-start="155" data-end="175">punching systems</strong>, <strong data-start="177" data-end="206">reinforcement connections</strong>, <strong data-start="208" data-end="231">reinforcement boxes</strong>, <strong data-start="233" data-end="268">construction parts for concrete</strong>, <strong data-start="270" data-end="289">anchoring parts</strong>, <strong data-start="291" data-end="320">concrete fa&ccedil;ade anchoring</strong>, and <strong data-start="326" data-end="347">transport anchors</strong>. Download accurate CAD models of these products for free on 3Dfindit.</p>

ANCOTECH CAD Catalog

ANCOTECH specializes in high-quality punching systems, reinforcement connections, reinforcement boxes, construction parts for concrete, anchoring parts, concrete façade anchoring, and transport anchors. Download accurate CAD models of these products for free on 3Dfindit.

DE
Catalog filter
All delivery countries/regions
All markets

Construction and Anchoring Solutions by ANCOTECH – Available as CAD Models

ANCOTECH is a trusted manufacturer of advanced punching systems, reinforcement connections, reinforcement boxes, construction parts for concrete, anchoring parts, concrete façade anchoring, and transport anchors. These products are designed for the construction and civil engineering industries, providing durable and reliable solutions for building foundations and concrete structures.

Available now on 3Dfindit, engineers and designers can download detailed CAD models of ANCOTECH’s products, ensuring smooth integration into their projects. These high-quality models enhance design accuracy, support the efficient development of concrete structures, and streamline construction planning.

With over 6,500 catalogs available on 3Dfindit, explore ANCOTECH’s full range of construction and anchoring solutions, all available for free download to assist in your engineering and design efforts.

Branches:
Switzerland
Dielsdorf 8157
ANCOTECH AG
Industriestrasse 3
CHDielsdorf
+41448547222
+41448547222