2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
Keywords: 37
86
Units
86
File types
87
Anova
Item Number (IT)
66
Frame Color (COL)
86
Seat Color (SCOL)
57
Filter
Anova CAD Catalog <p data-start="114" data-end="336">Anova offers durable and stylish outdoor furniture solutions, including <strong data-start="187" data-end="198">benches</strong>, <strong data-start="200" data-end="210">chairs</strong>, <strong data-start="212" data-end="222">tables</strong>, <strong data-start="224" data-end="245">trash receptacles</strong>, and <strong data-start="251" data-end="263">planters</strong>. Download accurate CAD models of these products for free on 3Dfindit.</p>

Anova CAD Catalog

Anova offers durable and stylish outdoor furniture solutions, including benches, chairs, tables, trash receptacles, and planters. Download accurate CAD models of these products for free on 3Dfindit.

EN
Catalog filter
All delivery countries/regions
All markets

Outdoor Furniture Solutions by Anova – Available as CAD Models

Anova is a leading provider of high-quality outdoor furniture solutions, offering a range of products including benches, chairs, tables, trash receptacles, and planters. Designed for durability and functionality, Anova's products are perfect for public spaces, parks, and urban environments, providing comfort and style for outdoor settings.

Available now on 3Dfindit, engineers and designers can download precise CAD models of Anova's outdoor furniture to seamlessly incorporate into their designs. These high-quality models enhance design efficiency, improve accuracy, and help bring your outdoor spaces to life.

With over 6,500 catalogs on 3Dfindit, explore Anova's complete range of outdoor furniture solutions, all available for free download to support your engineering and design projects.

Branches:
USA
St. Louis MO 63110
Anova Furnishings, Inc.
1424 Talmage Ave
USSt. Louis
800-325-3047