2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
Keywords: 23
1854
Functionalities
1853
Units
1853
File types
1854
Categories
1853
Classifications
1853
Standards
1853
Certificates
1469
A.R.T. Components
Type designation (TYP)
34
Customs number (ZTN)
1853
Materialtyp (MT)
1853
Material (MAT)
1853
Steel quality (GUETE)
1853
Surface metal (OBERFLAECHE)
1853
DIN standard screw head (DINSCHRAUBE)
1736
DIN standard description washer 1 (DINSCHEIBE)
1853
Nominal thread diameter (D)
1853
Threaded pitch (P)
1853
Nominal length (L)
1853
Head diameter (DK)
1627
Outer diameter (AD2)
1817
Head height (K)
1853
Height (H2)
1853
Drive (ANTRIEB)
72
Filter
A.R.T. Components CAD Catalog <p data-start="0" data-end="337">A.R.T. Components offers <strong data-start="85" data-end="100">Sems Screws</strong>, which combine a <strong data-start="650" data-end="670"><a href="/en/keywords/washers" target="_blank" rel="noopener">washer </a></strong><strong data-start="118" data-end="138">and <strong data-start="650" data-end="670"><a href="/en/keywords/screws" target="_blank" rel="noopener">screw</a>&nbsp;</strong></strong>in one component for quick, secure assembly. These fasteners are ideal for reducing assembly time and ensuring strong connections. <strong data-start="270" data-end="298">Download free CAD models</strong> for <strong data-start="303" data-end="318">Sems Screws</strong> from <strong data-start="324" data-end="336">3Dfindit</strong>.</p>

A.R.T. Components CAD Catalog

A.R.T. Components offers Sems Screws, which combine a washer and screw in one component for quick, secure assembly. These fasteners are ideal for reducing assembly time and ensuring strong connections. Download free CAD models for Sems Screws from 3Dfindit.

EN
Catalog filter
All delivery countries/regions
All markets

Sems Screws by A.R.T. Components - CAD Models Available

Sems Screws from A.R.T. Components are designed for efficient and secure assembly in various industrial applications. These precision fasteners feature an integrated washer and screw, which simplifies the assembly process by eliminating the need for additional components. This combination provides faster, reliable, and cost-effective solutions for mechanical assemblies in industries such as automotive, electronics, and machinery.

The Sems Screws are engineered to provide durability and strength, ensuring a long-lasting connection in high-demand environments. They are commonly used in panel assembly, enclosures, and electrical applications, where quick assembly is essential. Their versatility and robust design make them a reliable choice for high-volume manufacturing.

CAD models for Sems Screws are available for download on 3Dfindit, where you can access over 6,500 catalogs of industrial components to streamline your design process.

Branches:
Germany
Hohenbrunn 85662
A.R.T. Components GmbH
Georg-Knorr-Str. 2
DEHohenbrunn
0049 89/726090-0