2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
Keywords: 63
1149
Units
1242
File types
1243
ASOH
Order number (CNSORDERNO)
1242
Diameter (D)
1053
Length (L)
1217
Thread (Rc) (D)
23
Filter
ASOH CAD catalog <p data-start="49" data-end="396">ASOH specializes in high-quality <strong data-start="581" data-end="597"><a href="/en/keywords/check-valves" target="_blank" rel="noopener">check valves</a></strong>, <strong data-start="599" data-end="611"><a href="/en/keywords/fittings" target="_blank" rel="noopener">fittings</a></strong>,,&nbsp;<strong data-start="175" data-end="185">joints</strong>, and <strong data-start="191" data-end="202">sockets</strong> for industrial fluid control applications. Their components ensure secure connections and reliable performance in various industries. Download CAD models of ASOH products for free on 3Dfindit.</p>

ASOH CAD catalog

ASOH specializes in high-quality check valves, fittings,, joints, and sockets for industrial fluid control applications. Their components ensure secure connections and reliable performance in various industries. Download CAD models of ASOH products for free on 3Dfindit.

EN
Catalog filter
All delivery countries/regions
All markets

ASOH – Precision Check Valves & Fittings for Industrial Applications

ASOH is a trusted provider of check valves, fittings, joints, and sockets, delivering reliable fluid control solutions for industrial applications. Their products ensure tight, durable connections, enhancing system efficiency and performance in fluid handling, chemical processing, and engineering industries.

On 3Dfindit, you can download free CAD models of ASOH’s check valves, fittings, joints, and sockets, allowing for seamless integration into your projects. These high-quality components support engineers and designers in developing secure and efficient piping systems.

With over 6,500 catalogs available on 3Dfindit, explore ASOH’s precision-engineered valves and fittings, all available for free download to streamline your engineering and industrial applications.

Branches:
Japan
Osaka-shi, Osaka-hu 544-0004
ASOH Co.,LTD
4-14-21,Ikuno-ku, Tatsumikita
JPOsaka-shi, Osaka-hu
+81 (06) 67553301
+81 (06) 67553308