2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
Keywords: 19
135
Units
134
File types
135
ATEK Drive Solutions - Gears & Motors
Order number (CNSORDERNO)
134
Gearbox type (TYP)
134
Housing-Edge length (GR)
134
Transmission Ratio (UB)
101
select the model (BA)
134
Mounting Side (BS)
34
downward-facing side (EB)
126
select the design (AF)
22
Getriebemasse (CNSMASS)
66
Filter
ATEK Drive Solutions - Gears & Motors CAD Catalog <p data-start="103" data-end="403">ATEK Drive Solutions specializes in high-performance <a href="/en/keywords/gearbox" target="_blank" rel="noopener"><strong data-start="218" data-end="231">gearboxes</strong> </a>and <strong data-start="236" data-end="251">gear motors</strong> for a variety of industrial applications. Download precise CAD models of their products, including <strong data-start="351" data-end="364">gearboxes</strong> and <strong data-start="369" data-end="379">motors</strong>, for free on 3Dfindit.</p>

ATEK Drive Solutions - Gears & Motors CAD Catalog

ATEK Drive Solutions specializes in high-performance gearboxes and gear motors for a variety of industrial applications. Download precise CAD models of their products, including gearboxes and motors, for free on 3Dfindit.

EN
Catalog filter
All delivery countries/regions
All markets

Gearboxes and Gear Motors by ATEK Drive Solutions – Now Available as CAD Models

ATEK Drive Solutions is a trusted provider of advanced gearboxes and gear motors designed for industries such as automation, robotics, and manufacturing. Their products are engineered for efficiency, reliability, and high performance in demanding environments. ATEK’s gearboxes and gear motors are ideal for applications requiring precise motion control and durable systems.

On 3Dfindit, engineers and designers can download high-quality CAD models of ATEK’s gearboxes and gear motors to streamline their design processes and integrate these components easily into their projects. With a wide range of product options, ATEK ensures versatility and precision for every engineering need.

Explore over 6,500 catalogs on 3Dfindit, including the innovative gearboxes and gear motors from ATEK Drive Solutions, available for free download to support your next project.

Branches:
Germany
Rellingen 25462
ATEK DRIVE Solutions GmbH
Siemensstraße 47
DERellingen
+49 (0)4101 - 79 53 - 0
+49 (0)4101 - 79 53 - 20