2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
Keywords: 13
13
Units
10
File types
15
BESSEY
Export control number (CTN)
10
Position (POS)
10
Total length (L1)
10
Diameter pressure plate (L4)
10
Length 2-component plastic handle (L8)
10
Height handle lower (H1)
10
Height handle open (H2)
10
Height basis (H5)
10
Width outrigger -external- (B1)
10
Width 2-component plastic handle (B3)
10
Width base plate (B4)
10
Hole distance 1 (LO1)
10
Hole distance 2 (LO2)
10
Hole distance 3 (LO3)
10
Diameter Base plate hole pattern (D)
10
opening (SMAX)
10
Automatic adjustment (AA)
10
Clamping force max. (MAXS)
10
Weight (GEW)
10
Filter
Bessey CAD catalog <div class="flex max-w-full flex-col flex-grow">
<div class="min-h-[20px] text-message flex w-full flex-col items-end gap-2 break-words [.text-message+&amp;]:mt-5 overflow-x-auto whitespace-normal" dir="auto" data-message-author-role="assistant" data-message-id="c7244196-3523-4374-a305-d6b7e1c0ec65">
<div class="flex w-full flex-col gap-1 empty:hidden first:pt-[3px]">
<div class="markdown prose w-full break-words dark:prose-invert dark">
<p data-start="128" data-end="339">Bessey specializes in high-quality <strong data-start="164" data-end="174"><a href="/en/keywords/clamps" target="_blank" rel="noopener">clamps</a></strong>, offering reliable solutions for a variety of applications in woodworking, construction, and more. Download CAD models of Bessey <strong data-start="304" data-end="314">clamps</strong> for free on 3Dfindit.</p>
</div>
</div>
</div>
</div>

Bessey CAD catalog

Bessey specializes in high-quality clamps, offering reliable solutions for a variety of applications in woodworking, construction, and more. Download CAD models of Bessey clamps for free on 3Dfindit.

EN
Catalog filter
All delivery countries/regions
All markets

Clamps by Bessey – Now Available as CAD Models

Bessey is a trusted name in the industry, renowned for manufacturing premium clamps that provide secure and precise holding for woodworking, metalworking, and construction applications. Bessey’s clamps are designed for durability, strength, and ease of use, ensuring superior performance in even the most demanding environments.

Now available on 3Dfindit, engineers and designers can access detailed CAD models of Bessey’s clamps, making it easier to integrate them into design projects. Whether you’re working on assembly lines, woodworking projects, or construction sites, Bessey clamps offer the reliability and efficiency needed for a wide variety of tasks.

Explore over 6,500 catalogs on 3Dfindit, including Bessey’s premium clamps, all available for free download to support your engineering and design needs.

Branches:
Germany
Bietigheim-Bissingen 74321
BESSEY Tool GmbH & Co. KG
Mühlwiesenstraße 40
DEBietigheim-Bissingen
+49 (0) 7142 401-0
+49 (0) 7142 401-333