2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
Keywords: 31
2783
Units
2780
File types
2783
Chambrelan
DESC
2780
Material (MATERIAL)
2780
Extension (L)
2217
Closed length (D)
2217
Load per pair on major axis (LOAD)
2217
Form (FORM)
2217
Filter
Chambrelan CAD Catalog <p data-start="87" data-end="412">Chambrelan is a leading provider of high-quality <strong data-start="197" data-end="219">linear guide rails</strong> and <strong data-start="224" data-end="245">telescopic slides</strong> designed for precision and durability in industrial applications. Download CAD models of <strong data-start="335" data-end="361">Chambrelan guide rails</strong> and <strong data-start="366" data-end="387">telescopic slides</strong> for free on 3Dfindit.</p>

Chambrelan CAD Catalog

Chambrelan is a leading provider of high-quality linear guide rails and telescopic slides designed for precision and durability in industrial applications. Download CAD models of Chambrelan guide rails and telescopic slides for free on 3Dfindit.

EN
Catalog filter
All delivery countries/regions
All markets

Chambrelan Guide Rails & Telescopic Slides – CAD Models Available

Chambrelan specializes in the design and manufacturing of premium linear guide rails and telescopic slides that are known for their precision, strength, and reliability. Their guide rails provide smooth motion and high load capacities, making them perfect for a wide range of industrial applications, including machine tools, automation systems, and heavy-duty machinery.

Chambrelan’s telescopic slides are engineered to provide extended travel, offering easy access and space optimization, especially in confined or mobile environments. With various configurations and sizes, telescopic slides are ideal for drawers, cabinets, and other sliding systems that require both strength and smooth operation.

On 3Dfindit, you can download CAD models of Chambrelan’s linear guide rails and telescopic slides, simplifying the integration of these components into your design projects. The CAD models are compatible with major CAD software, helping you save time and improve workflow efficiency.

Explore over 6,500 catalogs on 3Dfindit, including Chambrelan’s guide rails and telescopic slides, available for free download.

Branches:
Great Britain
Telford, Shropshire TF3 3BD
CHAMBRELAN Ltd
Suite C1, Coalport House - Stafford Court - Stafford Park 1
GBTelford, Shropshire
+ 44 (0) 1746 761 114