Keywords: 237
2080
Units
2079
File types
2080
CHELIC
Model (MODEL)
1837
Filter
CHELIC CAD catalog <p data-start="116" data-end="417">CHELIC specializes in high-quality <strong data-start="212" data-end="225"><a href="/en/keywords/cylinders" target="_blank" rel="noopener">cylinders</a></strong>, <strong data-start="227" data-end="240"><a href="/en/keywords/actuators" target="_blank" rel="noopener">actuators</a></strong>, <strong data-start="242" data-end="252"><a href="/en/keywords/valves" target="_blank" rel="noopener">valves</a></strong>, <strong data-start="254" data-end="266"><a href="/en/keywords/fittings" target="_blank" rel="noopener">fittings</a></strong>, <strong data-start="268" data-end="283">controllers</strong>&nbsp;and<a href="/en/keywords/vacuum-technologies" target="_blank" rel="noopener"> <strong data-start="289" data-end="309">vacuum equipment</strong></a> designed for industrial applications. Download CAD models of <strong data-start="371" data-end="392">CHELIC components</strong> for free on 3Dfindit.</p>

CHELIC CAD catalog

CHELIC specializes in high-quality cylinders, actuators, valves, fittings, controllers and vacuum equipment designed for industrial applications. Download CAD models of CHELIC components for free on 3Dfindit.

EN
Catalog filter
All delivery countries/regions
All markets

CHELIC Components – CAD Models Available

CHELIC is a leading provider of cylinders, actuators, valves, fittings, controllers, and vacuum equipment, designed to enhance the efficiency and reliability of industrial systems. Their products are engineered for precision, durability, and high performance, making them essential in applications such as automation, robotics, and fluid control.

CHELIC’s cylinders provide smooth and reliable motion, while their actuators offer powerful, precise control for a variety of mechanical processes. Their valves ensure accurate fluid control, while the fittings offer secure and efficient connections. Additionally, CHELIC’s controllers are designed to optimize system performance, and their vacuum equipment delivers reliable performance for a wide range of industrial processes.

On 3Dfindit, you can download CAD models of CHELIC’s cylinders, actuators, valves, fittings, controllers, and vacuum equipment to simplify the design process. These models are compatible with leading CAD software, improving project efficiency and integration.

Explore over 6,500 catalogs on 3Dfindit, including CHELIC’s range of components, available for free download.

Branches:
Taiwan
新北市
台湾气立股份有限公司
新北市泰山区贵凤街21号
TW新北市
+886-2-29041235
+886-2-29041706