2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
Keywords: 33
723
Units
722
File types
723
C&H Bearing
D - Outside Diameter (D)
248
D-Roller (D)
194
Filter
C&H Bearing CAD Catalog <p data-start="179" data-end="456">Chenghui Bearing specializes in providing high-quality <strong data-start="295" data-end="312">ball bearings</strong>, <strong data-start="314" data-end="326">rod ends</strong>, and <strong data-start="332" data-end="349">track rollers</strong> for various industrial applications. Download detailed CAD models of their products for free on 3Dfindit.</p>

C&H Bearing CAD Catalog

Chenghui Bearing specializes in providing high-quality ball bearings, rod ends, and track rollers for various industrial applications. Download detailed CAD models of their products for free on 3Dfindit.

EN
Catalog filter
All delivery countries/regions
All markets

Ball Bearings, Rod Ends, and Track Rollers by Chenghui Bearing – Now Available as CAD Models

Chenghui Bearing is a trusted manufacturer offering precision-engineered ball bearings, rod ends, and track rollers for industries such as automotive, machinery, and manufacturing. Their products are built to deliver smooth performance and exceptional durability, even in high-load, high-speed, and demanding environments.

Now available on 3Dfindit, engineers and designers can easily download CAD models of Chenghui Bearing’s ball bearings, rod ends, and track rollers. These high-quality models are compatible with most CAD software, making the integration process into your projects fast and efficient.

With over 6,500 catalogs on 3Dfindit, explore Chenghui Bearing’s high-performance ball bearings, rod ends, and track rollers, all available for free download to support your engineering and design needs.

Branches:
China
Shanghai 201216
Shanghai Chenghui Bearing Co.,Ltd
2-1709, No 289, Zheqiao Road, Pudong, Shanghai, China
CNShanghai
+86-21-58356710
+86-21-58356720