2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
Keywords: 3
5
Units
4
File types
5
Categories
4
Concens
Stroke length (HUB)
1
Noise reduction (N)
4
Gearing (G)
4
Voltage (V)
2
Pitch (P)
4
Cable Type and Connector (CN)
4
Controller/Hall (H)
1
Steel/IP (SIP)
1
Brackets (B)
1
Tube color (TC)
1
Ring color (RC)
1
Filter
Concens CAD catalog <p data-start="50" data-end="275">Concens specializes in high-quality <a href="/en/keywords/actuators" target="_blank" rel="noopener"><strong data-start="147" data-end="160">actuators</strong> </a>for various industrial applications. Download detailed CAD models of Concens&rsquo; <strong data-start="239" data-end="252">actuators</strong> for free on 3Dfindit.</p>

Concens CAD catalog

Concens specializes in high-quality actuators for various industrial applications. Download detailed CAD models of Concens’ actuators for free on 3Dfindit.

EN
Catalog filter
All delivery countries/regions
All markets

Actuators by Concens – CAD Models Available

Concens offers reliable and high-performance actuators, designed to provide precise control in a wide range of industrial systems. These actuators are engineered for durability, energy efficiency, and superior performance, ensuring optimal results in various applications.

Available on 3Dfindit, you can download CAD models of Concens' actuators to integrate seamlessly into your design projects. These models are ideal for engineers who need efficient and reliable solutions for their systems.

Explore over 6,500 catalogs on 3Dfindit, including Concens' cutting-edge actuators—available for free download.

Branches:
Denmark
Esbjerg N 6715
Concens A/S
Producer
Oddesundvej 1
DKEsbjerg N
+45 7011 1131