2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
Keywords: 67
2583
Functionalities
272
Units
2558
File types
2559
Categories
2590
Classifications
2590
Certificates
2587
CONTRINEX
Part number (ORDERNO)
2593
Housing size (H)
2430
Enclosure rating (ER)
2510
Temperature range (TR)
2467
Custom tariff number (ECCN)
2593
REACH
2593
ROHS
2593
Filter
CONTRINEX CAD catalog <p data-start="52" data-end="401">CONTRINEX provides high-quality <strong data-start="145" data-end="156"><a href="/en/keywords/sensors" target="_blank" rel="noopener">sensors</a></strong>, <strong data-start="158" data-end="170">adaptors</strong>, <strong data-start="172" data-end="192">connection boxes</strong>, <strong data-start="194" data-end="216">distribution boxes</strong>, <strong data-start="218" data-end="249">field attachable connectors</strong>, <strong data-start="251" data-end="267"><a href="/en/keywords/t-connectors" target="_blank" rel="noopener">T connectors</a></strong>, and various <strong data-start="281" data-end="296">accessories</strong> for industrial automation. Download detailed CAD models of CONTRINEX&rsquo;s components for free on 3Dfindit.</p>

CONTRINEX CAD catalog

CONTRINEX provides high-quality sensors, adaptors, connection boxes, distribution boxes, field attachable connectors, T connectors, and various accessories for industrial automation. Download detailed CAD models of CONTRINEX’s components for free on 3Dfindit.

EN
Catalog filter
All delivery countries/regions
All markets

Sensors, Connectors & Accessories by CONTRINEX – CAD Models Available

CONTRINEX offers a wide range of innovative solutions, including sensors, adaptors, connection boxes, distribution boxes, field attachable connectors, T connectors, and essential accessories. These products are designed to meet the demands of automation systems, ensuring high performance and reliability.

On 3Dfindit, you can access and download CAD models of CONTRINEX’s sensors, connectors, and boxes to seamlessly integrate into your projects. These models are ideal for engineers looking for efficient solutions for industrial control and automation systems.

Explore over 6,500 catalogs on 3Dfindit, including CONTRINEX's comprehensive automation products—available for free download.

Branches:
Great Britain
Pangbourne Berkshire RG8 7HY
Contrinex UK Ltd. Industrial Electronics Units 5 & 6
The Old Mill 61 Reading Road
GBPangbourne Berkshire
+44 118 976 7040
+44 118 976 7041