2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
Keywords: 21
1929
Units
1920
File types
1929
Categories
1350
Classifications
1350
DIM
Part Number (PARTNR)
1920
Material (MAT)
1920
d - Wire diameter (D)
1678
Average winding diameter (DM)
1678
L0 - Free length (L0)
1640
Tolerance (TOL)
1824
Surface Finish (SURFIN)
1920
Filter
DIM CAD catalog <p data-start="241" data-end="521">DIM offers high-quality <strong data-start="326" data-end="347"><a href="/en/keywords/extension-springs" target="_blank" rel="noopener">extension springs</a></strong>, <strong data-start="349" data-end="372"><a href="/en/keywords/compression-springs" target="_blank" rel="noopener">compression springs</a></strong>,<a href="/en/keywords/legsprings" target="_blank" rel="noopener"> <strong data-start="374" data-end="393">torsion springs</strong></a>&nbsp;and <strong data-start="399" data-end="415"><a href="/en/keywords/disc-springs" target="_blank" rel="noopener">disc springs</a></strong> for a wide range of industrial applications. Download CAD models of DIM&rsquo;s products for free on 3Dfindit.</p>

DIM CAD catalog

DIM offers high-quality extension springs, compression springs, torsion springs and disc springs for a wide range of industrial applications. Download CAD models of DIM’s products for free on 3Dfindit.

EN
Catalog filter
All delivery countries/regions
All markets

High-Quality Springs by DIM – Available as CAD Models

DIM specializes in the manufacturing of precision springs, including extension springs, compression springs, torsion springs, and disc springs, which are critical components in various industries such as automotive, aerospace, and industrial machinery. DIM’s springs are designed for durability, reliability, and high performance in demanding environments.

On 3Dfindit, you can access and download CAD models of DIM’s extension springs, compression springs, torsion springs, and disc springs, allowing engineers and designers to integrate these parts seamlessly into their designs. These CAD models simplify the design process and save valuable time when selecting and using the correct spring for your application.

Explore over 6,500 catalogs on 3Dfindit, including the wide variety of springs from DIM, all available for free download to support your engineering and design needs.

Branches:
Italy
Milano 20126
D.I.M. s.r.l.
Via Sant'Uguzzone 5
ITMilano
+39 02 8323451
+39 02 8392132