2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
Keywords: 7
188
Units
187
File types
188
Filter
Draintech CAD Catalog <p data-start="95" data-end="405">Draintech offers reliable <strong data-start="182" data-end="197">screw jacks</strong> and <strong data-start="202" data-end="227">right angle gearboxes</strong> designed for various mechanical applications. These components ensure precise movement and efficient power transmission. Download CAD models for Draintech products on 3Dfindit.</p>

Draintech CAD Catalog

Draintech offers reliable screw jacks and right angle gearboxes designed for various mechanical applications. These components ensure precise movement and efficient power transmission. Download CAD models for Draintech products on 3Dfindit.

EN
Catalog filter
All delivery countries/regions
All markets

Draintech – Screw Jacks and Right Angle Gearboxes for Precision

Draintech specializes in high-quality screw jacks and right angle gearboxes for industrial applications. Their products are engineered to provide precise mechanical movement and efficient power transmission in a variety of systems. Screw jacks are designed for lifting, lowering, and adjusting heavy loads, while the right angle gearboxes ensure smooth power transfer at a 90-degree angle, enhancing system performance.

On 3Dfindit, you can access CAD models for Draintech’s products, making it easier to integrate these components into your designs and projects. Download these models for free to streamline your development process.

With over 6,500 catalogs available, explore Draintech’s product range and download their CAD models for free.

Branches:
Italy
Anzola dell'Emilia (BO) 40011
Draintech Srl
Via 1° Maggio, 3-5
ITAnzola dell'Emilia (BO)
+39 051727447
+39 0510353028