2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
Keywords: 8
20
Units
19
File types
20
Duometric
Product name (T)
19
Degree of protection (IP)
19
Digital output (basic module) (DO)
15
Digital IO (basic module) (DIO)
15
Compliance (NK)
19
Filter
Duometric CAD catalog <div class="flex max-w-full flex-col flex-grow">
<div class="min-h-8 text-message flex w-full flex-col items-end gap-2 whitespace-normal break-words [.text-message+&amp;]:mt-5" dir="auto" data-message-author-role="assistant" data-message-id="80b5319b-0c51-4a03-b72c-2a39646a0051">
<div class="flex w-full flex-col gap-1 empty:hidden first:pt-[3px]">
<div class="markdown prose w-full break-words dark:prose-invert dark">
<p data-start="95" data-end="370">DUOmetric specializes in high-performance <strong data-start="198" data-end="212">optosensor</strong> solutions, offering <strong data-start="233" data-end="258">detecting light grids</strong>, <strong data-start="260" data-end="285">measuring light grids</strong>, and <strong data-start="291" data-end="312">LED control units</strong>. Download CAD models for DUOmetric products on 3Dfindit.</p>
</div>
</div>
</div>
</div>

Duometric CAD catalog

DUOmetric specializes in high-performance optosensor solutions, offering detecting light grids, measuring light grids, and LED control units. Download CAD models for DUOmetric products on 3Dfindit.

EN
Catalog filter
All delivery countries/regions
All markets

DUOmetric – Advanced Optosensor Solutions for Automation

DUOmetric offers innovative optosensor solutions, such as detecting light grids, measuring light grids, and LED control units, designed for industries including machine construction, logistics, and elevator manufacturing. Their products are engineered for precise, high-speed measurements, ideal for improving automation and ensuring operational efficiency in a variety of industrial applications.

On 3Dfindit, you can find and download CAD models for DUOmetric products, allowing easy integration into your designs. With over 6,500 catalogs available, explore DUOmetric’s range and access free CAD models for your projects.

Branches:
Germany
Graben 86836
DUOmetric AG
Headquarter
Weberstr. 8
DEGraben
+49 8232 95979-0
+49 8232 95979-29