2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
Keywords: 6
14
Enrichments
14
Units
14
File types
15
Categories
14
Classifications
14
DUSCHOLUX
Komplettlösung (K)
8
Glass (GL)
13
Offen / Geschlossen (OG)
12
Filter
DUSCHOLUX CAD Catalog <div class="flex max-w-full flex-col flex-grow">
<div class="min-h-8 text-message flex w-full flex-col items-end gap-2 whitespace-normal break-words [.text-message+&amp;]:mt-5" dir="auto" data-message-author-role="assistant" data-message-id="d9447767-1b2a-421f-9569-0a744212e08f">
<div class="flex w-full flex-col gap-1 empty:hidden first:pt-[3px]">
<div class="markdown prose w-full break-words dark:prose-invert dark">
<p data-start="203" data-end="461">DUSCHOLUX offers premium <strong data-start="229" data-end="247">shower screens</strong>, combining elegant design with high functionality. Their innovative solutions enhance modern bathrooms with durability and style. Download detailed CAD models of DUSCHOLUX&rsquo;s shower screens for free on 3Dfindit.</p>
</div>
</div>
</div>
</div>

DUSCHOLUX CAD Catalog

DUSCHOLUX offers premium shower screens, combining elegant design with high functionality. Their innovative solutions enhance modern bathrooms with durability and style. Download detailed CAD models of DUSCHOLUX’s shower screens for free on 3Dfindit.

DE
Catalog filter
All delivery countries/regions
All markets

Stylish Shower Screens by DUSCHOLUX – Now Available as CAD Models

DUSCHOLUX is a pioneer in shower screen design, offering innovative and high-quality solutions for modern bathrooms. With a focus on aesthetics and functionality, DUSCHOLUX provides frameless, semi-frameless, and custom shower screens that blend seamlessly into any interior. Their products feature high-quality materials, durable finishes, and easy-maintenance surfaces, making them a top choice for architects, designers, and homeowners.

Now available on 3Dfindit, professionals can download CAD models of DUSCHOLUX’s shower screens to streamline their design and planning process. These models ensure precision, allowing seamless integration into bathroom layouts.

Explore over 6,500 catalogs on 3Dfindit, including DUSCHOLUX’s shower screens, available for free download to support your architectural and interior design projects.

Branches:
Switzerland
Thun 3604
Duscholux AG
C.F.L.-Lohnerstrasse 30
CHThun
+41333344111
+41333344335