2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
Keywords: 84
2600
Enrichments
2595
Units
2599
File types
2600
Categories
2599
Classifications
2599
Certificates
2
Eisele
Length L1 (L1)
2570
Filter
Eisele CAD Catalog <p data-start="131" data-end="387">Eisele specializes in high-quality <strong data-start="167" data-end="199">screw-in/screw-on connectors</strong>, <strong data-start="201" data-end="228">functional screw joints</strong>, <strong data-start="230" data-end="258">force fitting connectors</strong>, <strong data-start="260" data-end="287">tube-to-tube connectors</strong>, <strong data-start="289" data-end="298">plugs</strong>, and <strong data-start="304" data-end="316">adapters</strong>. Download detailed CAD models of their products for free on 3Dfindit.</p>

Eisele CAD Catalog

Eisele specializes in high-quality screw-in/screw-on connectors, functional screw joints, force fitting connectors, tube-to-tube connectors, plugs, and adapters. Download detailed CAD models of their products for free on 3Dfindit.

EN
Catalog filter
All delivery countries/regions
All markets

Screw Connectors, Joints, and Adapters by Eisele – Available as CAD Models

Eisele is a leading provider of premium screw-in/screw-on connectors, functional screw joints, force fitting connectors, tube-to-tube connectors, plugs, and adapters for industrial and automation applications. Known for their reliability and precision, Eisele's connectors and joints provide secure, leak-proof solutions for various systems, offering versatility and durability across different industries.

Their screw-in/screw-on connectors are perfect for creating strong, adaptable connections, while functional screw joints ensure secure fastening for critical applications. The force fitting connectors are designed for demanding environments, and the tube-to-tube connectors provide smooth, leak-free transitions between pipes. Plugs and adapters complete the offering, providing efficient and reliable sealing and adapting solutions.

Now available on 3Dfindit, engineers and designers can download detailed CAD models of Eisele's high-quality connectors, joints, plugs, and adapters for seamless integration into industrial and mechanical systems.

With over 6,500 catalogs available on 3Dfindit, explore Eisele’s wide range of connectors, joints, and adapters, all available for free download to support your engineering and design needs.

Branches:
Germany
Waiblingen D-71332
EISELE GmbH
Headquaters
Lise-Meitner-Straße 8/1
DEWaiblingen
+49 (0)7151-1719-0
+49 (0)7151-1719-290