2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
Keywords: 69
33 052
Units
33 051
File types
33 052
Elettrotec
Process connection (FLT)
33 047
Minimum temperature (TMIN)
32 092
IP Protection (IP)
32 621
Maximum temperature (TMAX)
32 044
Filter
Elettrotec CAD Catalog <p data-start="119" data-end="315">Elettrotec offers high-quality <strong data-start="151" data-end="163"><a href="/en/keywords/switches" target="_blank" rel="noopener">switches</a></strong>, <strong data-start="165" data-end="181"><a href="/en/keywords/transmitters" target="_blank" rel="noopener">transmitters</a></strong>&nbsp;and <strong data-start="187" data-end="201">indicators</strong> for industrial and automation applications. Download detailed CAD models of their products for free on 3Dfindit.</p>

Elettrotec CAD Catalog

Elettrotec offers high-quality switches, transmitters and indicators for industrial and automation applications. Download detailed CAD models of their products for free on 3Dfindit.

EN
Catalog filter
All delivery countries/regions
All markets

Elettrotec Switches, Transmitters & Indicators – CAD Models Available

Elettrotec provides innovative and reliable switches, transmitters, and indicators designed for industrial automation and control systems. Their products offer high performance in demanding applications, ensuring accurate control and monitoring.

On 3Dfindit, engineers and designers can easily access and download detailed CAD models of Elettrotec’s switches, transmitters, and indicators for integration into their designs. These products are engineered to meet the highest industry standards for efficiency and reliability.

With over 6,500 catalogs available on 3Dfindit, Elettrotec’s high-quality components are available for free download, helping to streamline your design and manufacturing processes.

Branches:
Italy
Milano (MI) 20125
Elettrotec srl
Via Jean Jaures 12
ITMilano (MI)
+39 02 28851811
+39 02 28851854