2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
Keywords: 9
142
Units
140
File types
142
HELUKABEL
Material (EF002169)
140
Colour (EF000007)
99
Nominal thread size metric/PG (EF007839)
140
Description short (DESCSHORT)
140
Description long (DESCLONG)
140
Thread type (EF001758)
140
Pitch thread (EF003712)
140
Thread length (EF000368)
140
Wrench width (EF000177)
140
Suitable for cable diameter (EF005466)
140
Material quality (EF001257)
140
Degree of protection (IP) (EF005474)
140
Bend radius protection/trumpet flare (EF000734)
140
With locknut (EF005049)
140
Model (EF000010)
140
Multi seal area (EF005004)
140
Flat cable gland (EF004685)
140
Strain relief (EF000878)
140
Type of sealing (EF001217)
140
Separable cable gland (EF005337)
140
Operating temperature (EF001742)
140
Explosion-tested version (EF004191)
140
For Ex-zone gas (EF005728)
140
Customs Tariff Number (CUSTOMS_TARIFF_NUMBER)
140
Filter
HELUKABEL CAD Catalog <p>HELUKABEL offers a range of high-quality <strong>cable glands</strong> for secure and reliable connections in various industrial applications. Download detailed CAD models of HELUKABEL&rsquo;s cable glands for free on 3Dfindit.</p>
<p>&nbsp;</p>

HELUKABEL CAD Catalog

HELUKABEL offers a range of high-quality cable glands for secure and reliable connections in various industrial applications. Download detailed CAD models of HELUKABEL’s cable glands for free on 3Dfindit.

 

EN
Catalog filter
All delivery countries/regions
All markets

Industrial Cable Glands by HELUKABEL – CAD Models Available

HELUKABEL specializes in high-performance cable glands designed to meet the needs of demanding industrial environments. Known for their reliability and durability, HELUKABEL’s cable glands ensure secure connections and protect cables against dust, moisture, and mechanical stress. These products are suitable for a wide range of industries and are essential for achieving safe, efficient cable installations.

Now available on 3Dfindit, engineers and designers can access CAD models of HELUKABEL’s cable glands, making it easy to incorporate these essential components into project designs. These models help streamline planning and ensure precise integration into applications.

Explore over 6,500 catalogs on 3Dfindit, including HELUKABEL’s robust cable glands, available for free download to enhance your engineering projects.

Branches:
Germany
Hemmingen / Stuttgart 71282
Helukabel GmbH
HQ
Schloßhaldenstr. 10
DEHemmingen / Stuttgart
+49 07150 9209 0
+49 7150 8178 6