2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
Keywords: 71
1869
Units
1866
File types
1870
Categories
1501
Classifications
1501
Certificates
1825
Honsel-Group
Description of the Product group (BEZ)
1866
Display format (FORM)
1150
Clamping range (KB)
1218
Material sleeve / rivet body (MAT1)
1866
Head shape (KO)
1165
Clamping range from (KB1)
1165
Clamping range up to (KB2)
1165
Shaft length (l) (SL1)
1165
Head height (k) (HK)
1036
Head diameter (dk) (DK)
1158
Weight/pcs (KGS)
1098
CAPACITY (M)
1106
Customs number (ZTN)
1283
EAN (EAN)
1226
Filter
Honsel-Group CAD Catalog <p>Honsel provides advanced fastening solutions, specializing in high-quality components like <strong><a href="/en/keywords/rivets" target="_blank" rel="noopener">rivets </a></strong>and innovative fastening technology. Download CAD models for Honsel products on 3Dfindit.</p>
<p>&nbsp;</p>

Honsel-Group CAD Catalog

Honsel provides advanced fastening solutions, specializing in high-quality components like rivets and innovative fastening technology. Download CAD models for Honsel products on 3Dfindit.

 

EN
Catalog filter
All delivery countries/regions
All markets

Fastening Solutions by Honsel – CAD Models Available

Honsel is a leading provider of advanced fastening solutions, offering a wide range of high-quality components for various industries, including automotive and industrial applications. Their expertise spans innovative technologies and reliable products designed to meet demanding precision and durability standards.

Honsel’s product range includes rivets and other fastening solutions that ensure secure, stable assembly, providing essential reliability for both light and heavy-duty applications. Engineered for optimal performance, Honsel products cater to the needs of high-tech manufacturing and specialized engineering projects.

CAD models of Honsel’s components are available for free on 3Dfindit, allowing seamless integration of Honsel products into your design projects. With over 6,500 catalogs, 3Dfindit makes accessing Honsel’s high-quality fastening solutions easier than ever.

Branches:
Germany
Neumünster D-24536
Honsel
Friedrich-Wöhler-Str.44
DENeumünster
+49 (0) 4321 967171
+49 (0) 4321 967196