Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
Keywords: 13
345
File types
345
Standards
345
Huelsen
NB
(DN)
345
Outside Ø
(D)
345
Hole Circle Ø
(K)
345
Bolt Number [Piece]
(SA)
345
Theoretical Weight [kg/Piece]
(GEW)
345
Article Indication
(BEZ)
345
Version
(AUS)
343
Product Group
(PG)
345
Product Sub-group
(PUG)
345
Standard
(NORM)
345
Primary Material
(WERK)
345
Filter
Huelsen CAD Catalog
Flanges Aluminium
Here you will find the CAD models of Huelsen
Add folder search
Preferred catalog language
EN
Catalog filter
All delivery countries/regions
All markets
...
Huelsen
Flanges
Flanges Aluminium
Huelsen
Flanges
Flanges Aluminium
Loose Flange, Aluminium acc. to EN 573, EN AC-AlSi12(Cu)K/S, ISO Typ C, sim. ...
Loose Flange, Aluminium acc. to EN 573, EN AC-AlSi12(Cu)K/S, DIN Typ A, sim. ...
Loose Flange, Aluminium acc. to EN 573, EN AC-AlSi12(Cu)K/S, DIN Typ B, sim. ...
Welding Neck Flange, Aluminium acc. to EN 485, EN AW 1050A, PN10/16, ISO, ...
Welding Neck Flange, Aluminium acc. to EN 485, EN AW 1050A, PN10/16, DIN, ...
Welding Neck Flange, Aluminium acc. to EN 485, EN AW 5754, PN10/16, ISO, ...
Welding Neck Flange, Aluminium acc. to EN 485, EN AW 5754, PN10/16, DIN, ...
Welding Neck Flange, Aluminium acc. to EN 485, EN AW 1050A, Typ 11, PN10/16/4...
Welding Neck Flange, Aluminium acc. to EN 485, EN AW 5754, Typ 11, PN10/16/4...
Screwed Flange with Socket, Aluminium acc. to EN 485, EN AW 1050A, PN10/16, sim. ...
Screwed Flange with Socket, Aluminium acc. to EN 485, EN AW 5754, PN10/16, sim. ...
Screwed Flange with Socket, Aluminium acc. to EN 485, EN AW 1050A, Typ 13, PN10/16/4...
Screwed Flange with Socket, Aluminium acc. to EN 485, EN AW 5754, Typ 13, PN10/16/4...
Screwed Flange with Socket, Aluminium acc. to EN 485, EN AW 1050A, Typ 13, PN16, acc. t...
Screwed Flange with Socket, Aluminium acc. to EN 485, EN AW 5754, Typ 13, PN16, acc. t...
Screwed Flange with Socket, Aluminium acc. to EN 485, EN AW 1050A, Typ 13, PN40, acc. t...
Screwed Flange with Socket, Aluminium acc. to EN 485, EN AW 5754, Typ 13, PN40, acc. t...
Flange, Aluminium acc. to EN 485, EN AW 1050A, slip-on, PN10, ISO, sim. to DIN 2576
Flange, Aluminium acc. to EN 485, EN AW 1050A, slip-on, PN10, DIN, sim. to DIN 2576
Flange, Aluminium acc. to EN 485, EN AW 5754, slip-on, PN10, ISO, sim. to DIN 2576
Flange, Aluminium acc. to EN 485, EN AW 5754, slip-on, PN10, DIN, sim. to DIN 2576
Flange, Aluminium acc. to EN 485, EN AW 1050A, slip-on, Typ01, PN10/16/40, s...
Flange, Aluminium acc. to EN 485, EN AW 5754, slip-on, Typ01, PN10/16/40, s...
Flange, Aluminium acc. to EN 485, EN AW 1050A, slip-on, Typ01, PN16, sim. to EN 109...
Flange, Aluminium acc. to EN 485, EN AW 5754, slip-on, Typ01, PN16, sim. to EN 109...
Flange, Aluminium acc. to EN 485, EN AW 1050A, slip-on, Typ01, PN40, sim. to EN 109...
Flange, Aluminium acc. to EN 485, EN AW 5754, slip-on, Typ01, PN40, sim. to EN 109...
Tank Truck Flange, Aluminium acc. to EN 573, EN AW 5754-0/H112, round,...
Tank Truck Blind Flange, Aluminium acc. to EN 573, EN AW 5754-0/H112, round,...
Tank Truck Flange, Aluminium acc. to EN 573, EN AW 5754-0/H112, angul...
Tank Truck Flange, Aluminium acc. to EN 573, EN AW 5754-0/H112, angul...
Tank Truck Flange, Aluminium acc. to EN 573, EN AW 5754-0/H112, angula...
Keywords
Aluminium
Flanges
Flange
ISO
Socket
Screwed Flange
Tank Truck
Welding Neck Flange
Branches:
Germany
Tönisvorst D-47918
Jakob Hülsen GmbH & Co. KG
Head Office and Production
Maysweg 14
Tönisvorst
+49 (0)2151-9 93 28-0
+49 (0)2151-9 93 28-99
info@huelsen.de
www.huelsen.de