2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
Keywords: 11
126
Units
126
File types
127
DAI-ICHI SOKUHAN WORKS CO.
Accuracy grade (AG)
114
Filter
ISSOKU CAD catalog <div class="flex max-w-full flex-col flex-grow">
<div class="min-h-8 text-message flex w-full flex-col items-end gap-2 whitespace-normal break-words [.text-message+&amp;]:mt-5" dir="auto" data-message-author-role="assistant" data-message-id="e640e184-b7d6-435a-9692-3618f7d9f102">
<div class="flex w-full flex-col gap-1 empty:hidden first:pt-[3px]">
<div class="markdown prose w-full break-words dark:prose-invert dark">
<p data-start="129" data-end="483">DAI-ICHI SOKUHAN WORKS CO. offers high-precision<a href="/en/keywords/ball-screws" target="_blank" rel="noopener"> <strong data-start="239" data-end="254">ball screws</strong></a> and <strong data-start="259" data-end="271">OS units</strong>, designed for reliable performance in automation and motion control systems. Their products are engineered for efficiency and long-lasting durability. Download CAD models of these products for free on 3Dfindit.</p>
</div>
</div>
</div>
</div>

ISSOKU CAD catalog

DAI-ICHI SOKUHAN WORKS CO. offers high-precision ball screws and OS units, designed for reliable performance in automation and motion control systems. Their products are engineered for efficiency and long-lasting durability. Download CAD models of these products for free on 3Dfindit.

EN
Catalog filter
All delivery countries/regions
All markets

DAI-ICHI SOKUHAN WORKS CO. – CAD Models of Ball Screws & OS Units

DAI-ICHI SOKUHAN WORKS CO. specializes in providing high-quality ball screws and OS units for a variety of industrial applications. Their ball screws are designed to offer precise linear motion, ensuring smooth operation in machines and automation systems. Their OS units further enhance motion control systems, providing greater reliability and performance.

Now available on 3Dfindit, engineers and designers can download accurate CAD models of DAI-ICHI SOKUHAN WORKS CO.’s ball screws and OS units for easy integration into their projects. These models are precise and ready to be used in your designs, simplifying your workflow.

With over 6,500 catalogs on 3Dfindit, explore DAI-ICHI SOKUHAN WORKS CO.’s ball screws and OS units, and download free CAD models to optimize your projects.

Branches:
Japan
Niigata 947-0044
DAI-ICHI SOKUHAN WORKS CO.
Headquarters, Production
826-2 Oaza-Tsubono, Ojiya City
JPNiigata
0258-84-3911
0258-81-2113