2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
Keywords: 8
4662
Enrichments
4662
Units
4662
File types
4663
LOGSTOR
Area of Application (BIMAOA)
4662
Product Group (BIMPG)
4662
Insulation type (BIMI)
4662
Insulation series (BIMIS)
4662
Detection System (BIMDS)
4662
Length (BIML)
4662
Media Pipe Diameter (BIMMPD)
4662
Media Pipe Wall Thickness (BIMMPWT)
4662
Casing Pipe Diameter (BIMCPMD)
4476
Media Pipe Material (BIMMPM)
4662
Casing Pipe Material (BIMCPM)
4662
Product Name (BIMPN)
4662
Weight (BIMW)
4662
Max Operating Temperature (BIMMOT)
4662
Max Operating Pressure (BIMP)
4662
Norm Standard (BIMNS)
4662
Lambda Value of PUR (BIMLVOP)
4164
Max Peak Temperature (BIMPT)
4662
Free Ends (BIMFE)
4662
Material Description (BIMMD)
4662
Roughness Coefficient (BIMRC)
4662
Manufacturer (BIMM)
4662
Filter
LOGSTOR CAD Catalog <p>LOGSTOR offers <strong>Bonded Single Pipe</strong> and <strong>Bonded Twin Pipe</strong> systems designed for efficient district heating and cooling. These systems ensure reliable thermal insulation and energy savings, suitable for a variety of industrial and infrastructure projects. CAD models are available for download on 3Dfindit.</p>

LOGSTOR CAD Catalog

LOGSTOR offers Bonded Single Pipe and Bonded Twin Pipe systems designed for efficient district heating and cooling. These systems ensure reliable thermal insulation and energy savings, suitable for a variety of industrial and infrastructure projects. CAD models are available for download on 3Dfindit.

EN
Catalog filter
All delivery countries/regions
All markets

Bonded Pipe Systems by LOGSTOR – CAD Models Available

LOGSTOR specializes in Bonded Single Pipe and Bonded Twin Pipe systems, which are ideal for district heating and cooling applications. These systems are designed to provide excellent thermal insulation, helping reduce energy loss and increase the longevity of heating and cooling infrastructure.

Bonded Single Pipe systems are designed for single-line applications, while Bonded Twin Pipe systems are ideal for dual-line configurations. Both systems are highly efficient, offering optimal thermal protection, and are durable enough to withstand extreme conditions. These solutions are widely used in industrial and residential buildings for efficient energy distribution.

LOGSTOR’s Bonded Pipe solutions are engineered to minimize energy consumption and improve overall system performance. Download CAD models for these products on 3Dfindit to simplify the integration into your designs.

With over 6,500 catalogs available, 3Dfindit provides easy access to a range of components for your infrastructure projects.

 

Branches:
Great Britain
Wakefield WF4 1AB
LOGSTOR UK Ltd
District Heating & Cooling
Office 10, Rear Walled Garden, The Nostell Estate, Nostell
GBWakefield
+45 9186 5816